Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2434635

Keysight N2831A

InfiniiMax III+ Series Probe Amplifier / 8GHz

ID: U08-2434635
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Actual instrument

Keysight N2831A

InfiniiMax III+ Series Probe Amplifier / 8GHz

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price AUD 20,064.00 Save 60%
AUD 8,025.60 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Australia within 1 week.
Request Quote

Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz
Keysight Used
Keysight N2831A
InfiniiMax III+ Series Probe Amplifier / 8GHz
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8GHz

Keysight Used

Keysight  N2831A

From

AUD 8,025.60 Save 60%

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
AUD 1,085.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
AUD 792.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
AUD 1,584.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
AUD 2,376.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
AUD 3,960.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Bandwidth

  • 8 GHz (-3 dB)
  • Tr = 54.25 psec (10-90%)

Input range

  • DC attenuation ratio: 10:1 or 5:1
  • Input voltage range: 2.5 Vpp or ± 1.25 V at 5:1 attenuation, 5 Vpp or ± 2.5 V at 10:1 attenuation
  • Input common mode range: ± 7 VDC to 100 Hz, ± 1.25 V at >100 Hz at 5:1 attenuation, ± 2.5 V > 100 Hz at 10:1 attenuation
  • Offset range: ± 16 V when probing a single-ended signal

Input impedance

  • DC input resistance : R diff = 100 k ohm ± 2%, R se = 50 k ohm ± 2%
  • Input resistance at > 10 kHz: R diff = 1 k? ohm 44 fF (with ZIF probe head)

Connectivity

  • N2848A InfiniiMax III QuickTip probe head and N5445A InfiniiMax III browser
  • N5439A InfiniiMax III ZIF probe head
  • N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head
  • N5441A InfiniiMax III solder-in probe head

The N2831A Series InfiniiMax III+ probing system is the next generation of InfiniiMax probing, greatly expanding the measurement capability and usability of a probe capable of measuring all the components of a differential signal. The built-in InfiniiMode technology allows customers to switch differential, single-ended, and common mode without adjusting probe tip connections.

The N2831A Series probe’s InfiniiMode provides the following mode of operation:

  • A – B (differential)
  • A – ground (signal singled A)
  • B – ground (signal singled B)
  • (A + B)/2 – ground (common mode)

The InfiniiMax III+ works with the full array of InfiniiMax III probe heads and supports the full bandwidth of the InfiniiMax III+.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N2831A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.