Highlights

  • The USB4 Gen2-4 decode supports protocol decode for USB4 Gen2, Gen3 and Gen4 standards. 
    • Gen2 - 10G, 10.3125G
    • Gen3 - 20G, 20.625G
    • Gen4 - 40G (Asymmetric 1-Lane), 80G (Symmetric 2-Lane), 120G (Asymmetric 3-Lane)
  • USB4 Gen 2-4 is backward compatible with USB4 Gen 2-3
  • Support protocol decode at transport layer and link layer
  • Support training sequences, transport layer packets and ordered sets
  • Support FEC error detection and correction for both transport layer and link layer
  • Support PAM3 signaling, precoding, descrambling and lanes merging
  • Get your USB testing of any speed done faster with this all-in-one USB trigger and decode package
  • Set up your scope to show USB4v2, USB4, USB 3.x, USB 2.0, eUSB2, DP2.1 Aux and Main Link in less than 30 seconds with an auto setup feature
  • Get access to a rich set of integrated protocol-level triggers and searches – see datasheet for a complete list
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

This application includes a suite of configurable protocol-level searches and software-based triggering specific to all USB standards. It is compatible with EXR-Series, MXR-Series, UXR-Series, S-Series, V-Series, and Z-Series Infiniium oscilloscopes. USB4v2, USB4  and USB 3.2 trigger and decode are not available for the EXR-Series, MXR-Series or S-Series oscilloscopes. For detailed information on the decode and trigger settings, please refer to the datasheet. For assistance with using the applications, refer to the Infiniium help guide.

KeysightCare Logo

Free Trials

Get a 30-day trial license for D9010USBP.

The D9010USBP USB 3.x Protocol Decode/Trigger software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install. 

Interested in a D9010USBP?

Extend the capabilities for your USB4, USB 3.x, USB 2.0, eUSB2, DP2.1 Aux and Main Link Protocol Decode/Trigger Software

Want help or have questions?

Finland