Question:
How do I generate a haversine waveform using the Agilent
33120A?
Answer:
A haversine waveform is an inverted cosine offset by half
its amplitude.
Getting Started:
- Haversine(A)
- The haversine of an angle A is half the versine of A, or is
�(1-cos(A))
- Haversine Waveform
- A haversine waveform is an inverted cosine offset by half its amplitude. A
continuous haversine would look like a sine wave with offset.
Front Panel Example We wish to output a 5 Vpp, 5 kHz bursted haversine waveform.
Our waveform will be a sine wave with a starting phase of 270 degrees and an
offset voltage of 2.5 Volts.
- Select the function, frequency, and amplitude of the carrier. Press
the [SINE] key on the front panel to select the sine wave (this is actually
the default). Next, adjust the frequency to 5 kHz using the arrow keys, the
knob, or the enter number methods. Adjust the amplitude to 5 Vpp in the same
manner.
- Set the offset Press the [OFFSET] key on the front panel to select
the offset. Using the arrow keys, the knob, or the enter number methods, set
the offset to half the amplitude (2.5 Volts). Note that the OFFSET
annunciator turns on.
- Turn on BURST [SHIFT] [BURST] Note that the BURST annunciator turns
on. At this point, the waveform is output with the default BURST parameters
(1 sinewave cycle being output at a 100 Hz rate).
- Set the number of cycles, rate, and phase of the bursted signal.
- Burst Count Press the [SHIFT] [RECALL MENU] to go directly to
the BURST COUNT command in the menu. Press the down arrow, confirm that
the burst count is set to 1. This may be adjusted using the arrow keys,
the knob, or the enter number methods. Press [ENTER] to change the
number of cycles in each burst signal and exit the menu.
- Burst Rate Press the [SHIFT] [RECALL MENU] to go directly to
the last executed command in the menu. Press the right arrow to get the
BURST RATE command, and press the down arrow. Note that the BURST
annunciator flashes, indicating that the displayed frequency is for
burst rate. Adjust the frequency to 100 Hz using the arrow keys, the
knob, or the enter number methods. Press the [ENTER] key to save the
change and exit the menu.
- Burst Phase Press the [SHIFT] [RECALL MENU] to go directly to
the last executed command in the menu. Press the right arrow to get the
BURST PHASE command, and press the down arrow. Note that the BURST
annunciator flashes, indicating that the displayed phase is for the
burst phase. Adjust the phase to 270 degrees using the arrow keys, the
knob, or the enter number methods. Press the [ENTER] key to save the
change and exit the menu.
The bursted signal is now ready to view on the oscilloscope. When the haversine
waveform (phase shifted sine wave) is output, it will look like an inverted
cosine, with the minimum amplitude at 0 Volts and the maximum amplitude at 5
Volts (or whatever value you set the amplitude). Programming Example Below is a
sample program in HP Basic for the front-panel example. The example set up a 5
Vpp, 5 kHz haversine waveform. This program sets up a burst waveform with 270
degree starting phase. By adding an offset voltage to the burst, a haversine is
created. This program also shows the use of a trigger received over the HP-IB
interface to initiate a single trigger.
10 !
20 CLEAR 7 ! clear bus interface
30 ASSIGN @Gen TO 710 ! assign I/O path to default address
40 OUTPUT @Gen;"*RST" ! Reset the function generator
50 !
60 OUTPUT @Gen;"FUNC:SHAP SIN" ! carrier waveform shape
70 OUTPUT @Gen;"FREQ 5000" ! carrier frequency is 5 kHz
80 OUTPUT @Gen;"VOLT 5" ! carrier amplitude is 5 Vpp
90 OUTPUT @GEN;"VOLT:OFFS 2.5" ! offset voltage is 2.5 Vdc
100 OUTPUT @Gen;"BM:NCYC 1" ! burst count is 1 cycle
110 OUTPUT @Gen;"BM:PHAS 270" ! burst phase is 270 degrees
120 OUTPUT @Gen;"TRIG:SOUR BUS" ! trigger source is bus
130 OUTPUT @Gen;"BM:STAT ON" ! turn BURST on
140 !
150 ! Trigger the 33120A over the HP-IB interface.
160 !
170 OUTPUT @GEN;"*TRG" ! or "TRIGGER 710"
180 END
Other ways to create a continuous haversine waveform There are two ways to
create a continuous haversine waveform. The first is to use a continuously
running sinewave. A continuous haversine waveform looks like a sinewave with
offset. Adjust the offset so that it is equal to the peak voltage of the
waveform.
The second method is to create an arbitrary waveform. This waveform should be
a sinewave shifted by 270 degrees and offset by the peak voltage of the
waveform. One reason for using an arbitrary waveform rather than the sinewave is
for triggering purposes. The sync output signal associated with the sinusoidal
function is TTL "high" when the waveform output is positive relative
to the dc offset value, and TTL "low" when the output is negative
relative to the dc offset value. For arbitrary waveforms, a momentary TTL
"high" pulse (>200 ns) is output which corresponds to the first
point in the waveform. Using the arbitrary waveform method will allow you to use
the sync output signal to correspond with the starting phase of the haversine
waveform.
When outputting a continuous haversine waveform, you need to know how the
phase is related before deciding which method to use. If the phase is related to
the SYNC pulse, the arbitrary waveform method must be used. If the waveform is
related to an external trigger, either the offset sinewave method (with burst
phase set to 270 degrees) or the arbitrary waveform method may be used.
When using two Agilent 33120A s with option 001 (Phase Lock Loop), the
continuous sinewave method is recommended for generating a haversine. Set zero
phase with the offset sinusoidal waveform 270 degrees out of phase to the
standard sinusoidal.
Revision 1.0 22 Mar 99
cld