This program sets the 34410A or 34411A for 10 DCV measurements on the 10V range with
a 1 second delay between the measurements. The measurements are started with an
IMMEdiate trigger. The program also checks the instrument model number.
This program is an example program intended for use with the Agilent IVI COM driver
for the 34910A/34911A.
The program uses IVI driver version 1.0.8.0
The program was developed in Microsoft® Visual C++ .NET 2005 as a WIN32 project.
Date: September 22, 2006
Version: 1.0.0.0
Language: Microsoft® Visual C++ .NET 2005
Operating System: Windows® 2000 Professional, XP
Library: Agilent IO Suite 14.0 or above
IviDmmTypeLib
GlobMgr
Agilent34410 IVI driver
IVI Driver version: 1.0.8.0
Microsoft, Windows and XP are registered trademarks of Microsoft Corporation
Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.
You have a royalty-free right to use, modify, reproduce and distribute these example
files (and/or any modified version) in any way you find useful, provided that you
agree that Agilent has no warranty, obligations or liability for any Sample
Application Files.
Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.