!!!! 6 0 1 990709459 V190f ! Device : 2907 ! Function : latched_bus_transceiver oc d_type_with_parity quad ! revision : B.01.00 ! safeguard : high_out_lsttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential vector cycle 2000n receive delay 1900n assign VCC to pins 20 assign GND to pins 5,15 assign A_inputs to pins 3,7,13,17 assign A0_I to pins 3 !AT Added for minimum pin test. assign A1_I to pins 7 !AT Added for minimum pin test. assign A2_I to pins 13 !AT Added for minimum pin test. assign A3_I to pins 17 !AT Added for minimum pin test. assign Bus_bar to pins 4,6,14,16 assign Bus0 to pins 4 !AT Added for minimum pin test. assign Bus1 to pins 6 !AT Added for minimum pin test. assign Bus2 to pins 14 !AT Added for minimum pin test. assign Bus3 to pins 16 !AT Added for minimum pin test. assign Receiver_outputs to pins 2,8,12,18 assign R0_O to pins 2 !AT Added for minimum pin test. assign R1_O to pins 8 !AT Added for minimum pin test. assign R2_O to pins 12 !AT Added for minimum pin test. assign R3_O to pins 18 !AT Added for minimum pin test. assign Driver_clock to pins 19 assign Parity_output to pins 10 assign Bus_enable_bar to pins 9 assign RLE_bar to pins 1 assign Output_enable_bar to pins 11 family TTL power VCC, GND inputs A_inputs, Driver_clock inputs Bus_enable_bar, RLE_bar, Output_enable_bar inputs A0_I, A1_I, A2_I, A3_I !AT Added for minimum pin test. outputs Receiver_outputs, Parity_output outputs R0_O, R1_O, R2_O, R3_O !AT Added for minimum pin test. bidirectional Bus_bar bidirectional Bus0, Bus1, Bus2, Bus3 !AT Added for minimum pin test. when Bus_enable_bar is "1" inputs Bus_bar when Bus_enable_bar is "0" outputs Bus_bar when Output_enable_bar is "1" inactive Receiver_outputs trace Receiver_outputs to A_inputs, Driver_clock,Bus_bar trace Receiver_outputs to Bus_enable_bar,RLE_bar,Output_enable_bar trace Parity_output to A_inputs, Driver_clock,Bus_bar trace Parity_output to Bus_enable_bar, RLE_bar, Output_enable_bar trace Bus_bar to A_inputs, Driver_clock trace Bus_bar to Bus_enable_bar disable Bus_bar with Bus_enable_bar to "1" disable Receiver_outputs with Output_enable_bar to "1" !********************************************************************* !********************************************************************* vector Bus_enable set Bus_enable_bar to "0" set Driver_clock to "0" end vector vector RLE_bar_low set Bus_enable_bar to "1" set RLE_bar to "0" end vector vector Bus_in_1111 drive Bus_bar set RLE_bar to "k" set Bus_enable_bar to "1" set Bus_bar to "1111" end vector vector RLE_bar_high initialize to Bus_in_1111 set RLE_bar to "1" end vector vector Clock_high set A_inputs to "kkkk" set Driver_clock to "1" end vector vector Clock_low set Driver_clock to "0" end vector vector A_inputs_0000 initialize to Bus_enable set A_inputs to "0000" end vector vector A_inputs_0001 initialize to Bus_enable set A_inputs to "0001" end vector vector A_inputs_0011 initialize to Bus_enable set A_inputs to "0011" end vector vector A_inputs_0111 initialize to Bus_enable set A_inputs to "0111" end vector vector A_inputs_1111 initialize to Bus_enable set A_inputs to "1111" end vector vector Bus_in_0000 drive Bus_bar set RLE_bar to "k" set Bus_enable_bar to "1" set Bus_bar to "0000" end vector vector Bus_in_0001 drive Bus_bar set RLE_bar to "k" set Bus_enable_bar to "1" set Bus_bar to "0001" end vector vector Bus_in_0011 drive Bus_bar set RLE_bar to "k" set Bus_enable_bar to "1" set Bus_bar to "0011" end vector vector Bus_in_0111 drive Bus_bar set RLE_bar to "k" set Bus_enable_bar to "1" set Bus_bar to "0111" end vector vector Bus_out_0000 receive Bus_bar set Driver_clock to "0" set Bus_enable_bar to "0" set Bus_bar to "0000" end vector vector Bus_out_1000 receive Bus_bar set Driver_clock to "0" set Bus_enable_bar to "0" set Bus_bar to "1000" end vector vector Bus_out_1100 receive Bus_bar set Driver_clock to "0" set Bus_enable_bar to "0" set Bus_bar to "1100" end vector vector Bus_out_1110 receive Bus_bar set Driver_clock to "0" set Bus_enable_bar to "0" set Bus_bar to "1110" end vector vector Bus_out_1111 receive Bus_bar set Driver_clock to "0" set Bus_enable_bar to "0" set Bus_bar to "1111" end vector vector Parity_Generate_0 initialize to Bus_enable set A_inputs to "kkkk" set Parity_output to "0" end vector vector Parity_Generate_1 initialize to Bus_enable set A_inputs to "kkkk" set Parity_output to "1" end vector vector Parity_Check_0 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Parity_output to "0" end vector vector Parity_Check_1 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Parity_output to "1" end vector vector Receiver_outputs_1111 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Receiver_outputs to "1111" end vector vector Receiver_outputs_1110 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Receiver_outputs to "1110" end vector vector Receiver_outputs_1100 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Receiver_outputs to "1100" end vector vector Receiver_outputs_1000 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Receiver_outputs to "1000" end vector vector Receiver_outputs_0000 drive Bus_bar set Bus_bar to "kkkk" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set Receiver_outputs to "0000" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Clock_high_A0 set A0_I to "k" set Driver_clock to "1" end vector vector Clock_high_A1 set A1_I to "k" set Driver_clock to "1" end vector vector Clock_high_A2 set A2_I to "k" set Driver_clock to "1" end vector vector Clock_high_A3 set A3_I to "k" set Driver_clock to "1" end vector vector A0_I_0 initialize to Bus_enable set A0_I to "0" end vector vector A0_I_1 initialize to Bus_enable set A0_I to "1" end vector vector A1_I_0 initialize to Bus_enable set A1_I to "0" end vector vector A1_I_1 initialize to Bus_enable set A1_I to "1" end vector vector A2_I_0 initialize to Bus_enable set A2_I to "0" end vector vector A2_I_1 initialize to Bus_enable set A2_I to "1" end vector vector A3_I_0 initialize to Bus_enable set A3_I to "0" end vector vector A3_I_1 initialize to Bus_enable set A3_I to "1" end vector vector Bus0_out_0 receive Bus0 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus0 to "0" end vector vector Bus0_out_1 receive Bus0 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus0 to "1" end vector vector Bus1_out_0 receive Bus1 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus1 to "0" end vector vector Bus1_out_1 receive Bus1 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus1 to "1" end vector vector Bus2_out_0 receive Bus2 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus2 to "0" end vector vector Bus2_out_1 receive Bus2 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus2 to "1" end vector vector Bus3_out_0 receive Bus3 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus3 to "0" end vector vector Bus3_out_1 receive Bus3 set Driver_clock to "0" set Bus_enable_bar to "0" set Bus3 to "1" end vector vector Bus0_in_0 drive Bus0 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus0 to "0" end vector vector Bus0_in_1 drive Bus0 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus0 to "1" end vector vector Bus1_in_0 drive Bus1 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus1 to "0" end vector vector Bus1_in_1 drive Bus1 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus1 to "1" end vector vector Bus2_in_0 drive Bus2 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus2 to "0" end vector vector Bus2_in_1 drive Bus2 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus2 to "1" end vector vector Bus3_in_0 drive Bus3 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus3 to "0" end vector vector Bus3_in_1 drive Bus3 set RLE_bar to "k" set Bus_enable_bar to "1" set Bus3 to "1" end vector vector R0_outputs_0 drive Bus0 set Bus0 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R0_O to "0" end vector vector R0_outputs_1 drive Bus0 set Bus0 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R0_O to "1" end vector vector R1_outputs_0 drive Bus1 set Bus1 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R1_O to "0" end vector vector R1_outputs_1 drive Bus1 set Bus1 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R1_O to "1" end vector vector R2_outputs_0 drive Bus2 set Bus2 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R2_O to "0" end vector vector R2_outputs_1 drive Bus2 set Bus2 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R2_O to "1" end vector vector R3_outputs_0 drive Bus3 set Bus3 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R3_O to "0" end vector vector R3_outputs_1 drive Bus3 set Bus3 to "k" set RLE_bar to "k" set Bus_enable_bar to "1" set Output_enable_bar to "0" set R3_O to "1" end vector !********************************************************************* !********************************************************************* !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with A0. unit "awaretest A0 input Test" execute A0_I_0 execute Clock_high_A0 execute Clock_low execute Bus0_out_1 execute A0_I_1 execute Clock_high_A0 execute Clock_low execute Bus0_out_0 end unit unit "awaretest A1 input Test" execute A1_I_0 execute Clock_high_A1 execute Clock_low execute Bus1_out_1 execute A1_I_1 execute Clock_high_A1 execute Clock_low execute Bus1_out_0 end unit unit "awaretest A2 input Test" execute A2_I_0 execute Clock_high_A2 execute Clock_low execute Bus2_out_1 execute A2_I_1 execute Clock_high_A2 execute Clock_low execute Bus2_out_0 end unit unit "awaretest A3 input Test" execute A3_I_0 execute Clock_high_A3 execute Clock_low execute Bus3_out_1 execute A3_I_1 execute Clock_high_A3 execute Clock_low execute Bus3_out_0 end unit unit "awaretest R1 input Test" execute RLE_bar_low execute Bus0_in_0 execute R0_outputs_1 execute Bus0_in_1 execute R0_outputs_0 end unit unit "awaretest R1 input Test" execute RLE_bar_low execute Bus1_in_0 execute R1_outputs_1 execute Bus1_in_1 execute R1_outputs_0 end unit unit "awaretest R2 input Test" execute RLE_bar_low execute Bus2_in_0 execute R2_outputs_1 execute Bus2_in_1 execute R2_outputs_0 end unit unit "awaretest R3 input Test" execute RLE_bar_low execute Bus3_in_0 execute R3_outputs_1 execute Bus3_in_1 execute R3_outputs_0 end unit unit "Test A_inputs" execute A_inputs_0000 execute Parity_Generate_0 execute Clock_high execute Clock_low execute Bus_out_1111 execute A_inputs_0001 execute Parity_Generate_1 execute Clock_high execute Clock_low execute Bus_out_1110 execute A_inputs_0011 execute Parity_Generate_0 execute Clock_high execute Clock_low execute Bus_out_1100 execute A_inputs_0111 execute Parity_Generate_1 execute Clock_high execute Clock_low execute Bus_out_1000 execute A_inputs_1111 execute Parity_Generate_0 execute Clock_high execute Clock_low execute Bus_out_0000 end unit unit "Test receivers, RLE_bar available" execute RLE_bar_low execute Bus_in_0000 execute Parity_Check_0 execute Receiver_outputs_1111 execute Bus_in_0001 execute Parity_Check_1 execute Receiver_outputs_1110 execute Bus_in_0011 execute Parity_Check_0 execute Receiver_outputs_1100 execute Bus_in_0111 execute Parity_Check_1 execute Receiver_outputs_1000 execute Bus_in_1111 execute Parity_Check_0 execute Receiver_outputs_0000 execute RLE_bar_high execute Bus_in_0000 execute Receiver_outputs_0000 end unit unit "Test receivers, RLE_bar tied low" execute RLE_bar_low execute Bus_in_0000 execute Parity_Check_0 execute Receiver_outputs_1111 execute Bus_in_0001 execute Parity_Check_1 execute Receiver_outputs_1110 execute Bus_in_0011 execute Parity_Check_0 execute Receiver_outputs_1100 execute Bus_in_0111 execute Parity_Check_1 execute Receiver_outputs_1000 execute Bus_in_1111 execute Parity_Check_0 execute Receiver_outputs_0000 end unit ! End of test