!!!! 6 0 1 974786438 V2b15 ! Device : 81ls96 ! Function : Tri-state Octal Buffer ! revision : B.01.00 ! safeguard : high_out_lsttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." combinatorial vector cycle 2u receive delay 1.9u assign VCC to pins 20 assign GND to pins 10 assign E1_input to pins 2 assign E1_output to pins 3 assign E2_input to pins 4 assign E2_output to pins 5 assign E3_input to pins 6 assign E3_output to pins 7 assign E4_input to pins 8 assign E4_output to pins 9 assign E5_input to pins 12 assign E5_output to pins 11 assign E6_input to pins 14 assign E6_output to pins 13 assign E7_input to pins 16 assign E7_output to pins 15 assign E8_input to pins 18 assign E8_output to pins 17 assign Low_enable to pins 1,19 assign Low_enable_1 to pins 1 assign Low_enable_2 to pins 19 power VCC,GND family TTL inputs E1_input,E2_input,E3_input,E4_input,E5_input,E6_input,E7_input,E8_input inputs Low_enable,Low_enable_1,Low_enable_2 outputs E1_output,E2_output,E3_output,E4_output,E5_output,E6_output,E7_output outputs E8_output disable E1_output,E2_output,E3_output,E4_output with Low_enable_1 to "1" disable E1_output,E2_output,E3_output,E4_output with Low_enable_2 to "1" disable E5_output,E6_output,E7_output,E8_output with Low_enable_1 to "1" disable E5_output,E6_output,E7_output,E8_output with Low_enable_2 to "1" when Low_enable_1 is "1" inactive E1_output,E2_output,E3_output,E4_output when Low_enable_2 is "1" inactive E1_output,E2_output,E3_output,E4_output when Low_enable_1 is "1" inactive E5_output,E6_output,E7_output,E8_output when Low_enable_2 is "1" inactive E5_output,E6_output,E7_output,E8_output trace E1_output to E1_input,Low_enable trace E2_output to E2_input,Low_enable trace E3_output to E3_input,Low_enable trace E4_output to E4_input,Low_enable trace E5_output to E5_input,Low_enable trace E6_output to E6_input,Low_enable trace E7_output to E7_input,Low_enable trace E8_output to E8_input,Low_enable !******************************************************************************* !******************************************************************************* vector E1_high set Low_enable to "00" set E1_input to "1" set E1_output to "0" end vector vector E1_low set Low_enable to "00" set E1_input to "0" set E1_output to "1" end vector vector E2_high set Low_enable to "00" set E2_input to "1" set E2_output to "0" end vector vector E2_low set Low_enable to "00" set E2_input to "0" set E2_output to "1" end vector vector E3_high set Low_enable to "00" set E3_input to "1" set E3_output to "0" end vector vector E3_low set Low_enable to "00" set E3_input to "0" set E3_output to "1" end vector vector E4_high set Low_enable to "00" set E4_input to "1" set E4_output to "0" end vector vector E4_low set Low_enable to "00" set E4_input to "0" set E4_output to "1" end vector vector E5_high set Low_enable to "00" set E5_input to "1" set E5_output to "0" end vector vector E5_low set Low_enable to "00" set E5_input to "0" set E5_output to "1" end vector vector E6_high set Low_enable to "00" set E6_input to "1" set E6_output to "0" end vector vector E6_low set Low_enable to "00" set E6_input to "0" set E6_output to "1" end vector vector E7_high set Low_enable to "00" set E7_input to "1" set E7_output to "0" end vector vector E7_low set Low_enable to "00" set E7_input to "0" set E7_output to "1" end vector vector E8_high set Low_enable to "00" set E8_input to "1" set E8_output to "0" end vector vector E8_low set Low_enable to "00" set E8_input to "0" set E8_output to "1" end vector !*****VECTORS FOR DISABLE TESTS***** vector E1_low_Disabled_1 set Low_enable_1 to "1" set E1_Input to "0" set E1_Output to "1" end vector vector E1_high_Disabled_1 set Low_enable_1 to "1" set E1_Input to "1" set E1_Output to "0" end vector vector E1_low_Disabled_2 set Low_enable_2 to "1" set E1_Input to "0" set E1_Output to "1" end vector vector E1_high_Disabled_2 set Low_enable_2 to "1" set E1_Input to "1" set E1_Output to "0" end vector vector E2_low_Disabled_1 set Low_enable_1 to "1" set E2_Input to "0" set E2_Output to "1" end vector vector E2_high_Disabled_1 set Low_enable_1 to "1" set E2_Input to "1" set E2_Output to "0" end vector vector E2_low_Disabled_2 set Low_enable_2 to "1" set E2_Input to "0" set E2_Output to "1" end vector vector E2_high_Disabled_2 set Low_enable_2 to "1" set E2_Input to "1" set E2_Output to "0" end vector vector E3_low_Disabled_1 set Low_enable_1 to "1" set E3_Input to "0" set E3_Output to "1" end vector vector E3_high_Disabled_1 set Low_enable_1 to "1" set E3_Input to "1" set E3_Output to "0" end vector vector E3_low_Disabled_2 set Low_enable_2 to "1" set E3_Input to "0" set E3_Output to "1" end vector vector E3_high_Disabled_2 set Low_enable_2 to "1" set E3_Input to "1" set E3_Output to "0" end vector vector E4_low_Disabled_1 set Low_enable_1 to "1" set E4_Input to "0" set E4_Output to "1" end vector vector E4_high_Disabled_1 set Low_enable_1 to "1" set E4_Input to "1" set E4_Output to "0" end vector vector E4_low_Disabled_2 set Low_enable_2 to "1" set E4_Input to "0" set E4_Output to "1" end vector vector E4_high_Disabled_2 set Low_enable_2 to "1" set E4_Input to "1" set E4_Output to "0" end vector vector E5_low_Disabled_1 set Low_enable_1 to "1" set E5_Input to "0" set E5_Output to "1" end vector vector E5_high_Disabled_1 set Low_enable_1 to "1" set E5_Input to "1" set E5_Output to "0" end vector vector E5_low_Disabled_2 set Low_enable_2 to "1" set E5_Input to "0" set E5_Output to "1" end vector vector E5_high_Disabled_2 set Low_enable_2 to "1" set E5_Input to "1" set E5_Output to "0" end vector vector E6_low_Disabled_1 set Low_enable_1 to "1" set E6_Input to "0" set E6_Output to "1" end vector vector E6_high_Disabled_1 set Low_enable_1 to "1" set E6_Input to "1" set E6_Output to "0" end vector vector E6_low_Disabled_2 set Low_enable_2 to "1" set E6_Input to "0" set E6_Output to "1" end vector vector E6_high_Disabled_2 set Low_enable_2 to "1" set E6_Input to "1" set E6_Output to "0" end vector vector E7_low_Disabled_1 set Low_enable_1 to "1" set E7_Input to "0" set E7_Output to "1" end vector vector E7_high_Disabled_1 set Low_enable_1 to "1" set E7_Input to "1" set E7_Output to "0" end vector vector E7_low_Disabled_2 set Low_enable_2 to "1" set E7_Input to "0" set E7_Output to "1" end vector vector E7_high_Disabled_2 set Low_enable_2 to "1" set E7_Input to "1" set E7_Output to "0" end vector vector E8_low_Disabled_1 set Low_enable_1 to "1" set E8_Input to "0" set E8_Output to "1" end vector vector E8_high_Disabled_1 set Low_enable_1 to "1" set E8_Input to "1" set E8_Output to "0" end vector vector E8_low_Disabled_2 set Low_enable_2 to "1" set E8_Input to "0" set E8_Output to "1" end vector vector E8_high_Disabled_2 set Low_enable_2 to "1" set E8_Input to "1" set E8_Output to "0" end vector ! !******************************************************************************* unit "awaretest E1" !AT Modified the unit name execute E1_high execute E1_low end unit !AT Added a new "end unit" unit "awaretest E2" !AT Added this unit execute E2_high execute E2_low end unit !AT Added a new "end unit" unit "awaretest E3" !AT Added this unit execute E3_high execute E3_low end unit !AT Added a new "end unit" unit "awaretest E4" !AT Added this unit execute E4_high execute E4_low end unit !AT Added a new "end unit" unit "awaretest E5" !AT Added this unit execute E5_high execute E5_low end unit !AT Added a new "end unit" unit "awaretest E6" !AT Added this unit execute E6_high execute E6_low end unit !AT Added a new "end unit" unit "awaretest E7" !AT Added this unit execute E7_high execute E7_low end unit !AT Added a new "end unit" unit "awaretest E8" !AT Added this unit execute E8_high execute E8_low end unit !*****TESTS FOR DISABLE ************************** unit disable test "Disable test with Low_enable_1 to high" execute E1_high_Disabled_1 execute E1_low_Disabled_1 execute E1_high_Disabled_1 execute E2_high_Disabled_1 execute E2_low_Disabled_1 execute E2_high_Disabled_1 execute E3_high_Disabled_1 execute E3_low_Disabled_1 execute E3_high_Disabled_1 execute E4_high_Disabled_1 execute E4_low_Disabled_1 execute E4_high_Disabled_1 execute E5_high_Disabled_1 execute E5_low_Disabled_1 execute E5_high_Disabled_1 execute E6_high_Disabled_1 execute E6_low_Disabled_1 execute E6_high_Disabled_1 execute E7_high_Disabled_1 execute E7_low_Disabled_1 execute E7_high_Disabled_1 execute E8_high_Disabled_1 execute E8_low_Disabled_1 execute E8_high_Disabled_1 end unit unit disable test "Disable test with Low_enable_2 to high" execute E1_high_Disabled_2 execute E1_low_Disabled_2 execute E1_high_Disabled_2 execute E2_high_Disabled_2 execute E2_low_Disabled_2 execute E2_high_Disabled_2 execute E3_high_Disabled_2 execute E3_low_Disabled_2 execute E3_high_Disabled_2 execute E4_high_Disabled_2 execute E4_low_Disabled_2 execute E4_high_Disabled_2 execute E5_high_Disabled_2 execute E5_low_Disabled_2 execute E5_high_Disabled_2 execute E6_high_Disabled_2 execute E6_low_Disabled_2 execute E6_high_Disabled_2 execute E7_high_Disabled_2 execute E7_low_Disabled_2 execute E7_high_Disabled_2 execute E8_high_Disabled_2 execute E8_low_Disabled_2 execute E8_high_Disabled_2 end unit !END OF TEST!