!!!! 6 0 1 974784963 V9931 ! Device : 74ls621 ! Function : bus_transceiver oc non_inverting octal ! revision : B.01.00 ! safeguard : high_out_lsttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." combinatorial vector cycle 2u receive delay 1.9u ! warning "Pull-ups are required on open-collector outputs." assign VCC to pins 20 assign GND to pins 10 assign E1_A to pins 2 assign E1_B to pins 18 assign E2_A to pins 3 assign E2_B to pins 17 assign E3_A to pins 4 assign E3_B to pins 16 assign E4_A to pins 5 assign E4_B to pins 15 assign E5_A to pins 6 assign E5_B to pins 14 assign E6_A to pins 7 assign E6_B to pins 13 assign E7_A to pins 8 assign E7_B to pins 12 assign E8_A to pins 9 assign E8_B to pins 11 assign All_A to pins 2,3,4,5,6,7,8,9 assign All_B to pins 18,17,16,15,14,13,12,11 assign Enable_AB to pins 1 assign Enable_BA_bar to pins 19 assign Enables to pins 1,19 family TTL power VCC, GND inputs Enable_AB, Enable_BA_bar, Enables bidirectional E1_A, E1_B, E2_A, E2_B, E3_A, E3_B, E4_A, E4_B bidirectional E5_A, E5_B, E6_A, E6_B, E7_A, E7_B, E8_A, E8_B bidirectional All_A, All_B disable All_A with Enable_BA_bar to "1" disable All_B with Enable_AB to "0" when Enable_BA_bar is "0" inputs All_B when Enable_BA_bar is "0" outputs All_A when Enable_AB is "1" inputs All_A when Enable_AB is "1" outputs All_B trace E1_A to E1_B, Enable_AB, Enable_BA_bar trace E2_A to E2_B, Enable_AB, Enable_BA_bar trace E3_A to E3_B, Enable_AB, Enable_BA_bar trace E4_A to E4_B, Enable_AB, Enable_BA_bar trace E5_A to E5_B, Enable_AB, Enable_BA_bar trace E6_A to E6_B, Enable_AB, Enable_BA_bar trace E7_A to E7_B, Enable_AB, Enable_BA_bar trace E8_A to E8_B, Enable_AB, Enable_BA_bar trace E1_B to E1_A, Enable_AB, Enable_BA_bar trace E2_B to E2_A, Enable_AB, Enable_BA_bar trace E3_B to E3_A, Enable_AB, Enable_BA_bar trace E4_B to E4_A, Enable_AB, Enable_BA_bar trace E5_B to E5_A, Enable_AB, Enable_BA_bar trace E6_B to E6_A, Enable_AB, Enable_BA_bar trace E7_B to E7_A, Enable_AB, Enable_BA_bar trace E8_B to E8_A, Enable_AB, Enable_BA_bar set load on groups All_A to pull up set load on groups All_B to pull up !********************************************************************* !********************************************************************* vector Enable_A_in set Enable_AB to "1" set Enable_BA_bar to "1" end vector vector Enable_B_in set Enable_AB to "0" set Enable_BA_bar to "0" end vector vector E1_A_hi drive All_A receive All_B set Enables to "11" set E1_A to "1" set E1_B to "1" end vector vector E1_A_lo drive All_A receive All_B set Enables to "11" set E1_A to "0" set E1_B to "0" end vector vector E2_A_hi drive All_A receive All_B set Enables to "11" set E2_A to "1" set E2_B to "1" end vector vector E2_A_lo drive All_A receive All_B set Enables to "11" set E2_A to "0" set E2_B to "0" end vector vector E3_A_hi drive All_A receive All_B set Enables to "11" set E3_A to "1" set E3_B to "1" end vector vector E3_A_lo drive All_A receive All_B set Enables to "11" set E3_A to "0" set E3_B to "0" end vector vector E4_A_hi drive All_A receive All_B set Enables to "11" set E4_A to "1" set E4_B to "1" end vector vector E4_A_lo drive All_A receive All_B set Enables to "11" set E4_A to "0" set E4_B to "0" end vector vector E5_A_hi drive All_A receive All_B set Enables to "11" set E5_A to "1" set E5_B to "1" end vector vector E5_A_lo drive All_A receive All_B set Enables to "11" set E5_A to "0" set E5_B to "0" end vector vector E6_A_hi drive All_A receive All_B set Enables to "11" set E6_A to "1" set E6_B to "1" end vector vector E6_A_lo drive All_A receive All_B set Enables to "11" set E6_A to "0" set E6_B to "0" end vector vector E7_A_hi drive All_A receive All_B set Enables to "11" set E7_A to "1" set E7_B to "1" end vector vector E7_A_lo drive All_A receive All_B set Enables to "11" set E7_A to "0" set E7_B to "0" end vector vector E8_A_hi drive All_A receive All_B set Enables to "11" set E8_A to "1" set E8_B to "1" end vector vector E8_A_lo drive All_A receive All_B set Enables to "11" set E8_A to "0" set E8_B to "0" end vector vector E1_B_hi drive All_B receive All_A set Enables to "00" set E1_B to "1" set E1_A to "1" end vector vector E1_B_lo drive All_B receive All_A set Enables to "00" set E1_B to "0" set E1_A to "0" end vector vector E2_B_hi drive All_B receive All_A set Enables to "00" set E2_B to "1" set E2_A to "1" end vector vector E2_B_lo drive All_B receive All_A set Enables to "00" set E2_B to "0" set E2_A to "0" end vector vector E3_B_hi drive All_B receive All_A set Enables to "00" set E3_B to "1" set E3_A to "1" end vector vector E3_B_lo drive All_B receive All_A set Enables to "00" set E3_B to "0" set E3_A to "0" end vector vector E4_B_hi drive All_B receive All_A set Enables to "00" set E4_B to "1" set E4_A to "1" end vector vector E4_B_lo drive All_B receive All_A set Enables to "00" set E4_B to "0" set E4_A to "0" end vector vector E5_B_hi drive All_B receive All_A set Enables to "00" set E5_B to "1" set E5_A to "1" end vector vector E5_B_lo drive All_B receive All_A set Enables to "00" set E5_B to "0" set E5_A to "0" end vector vector E6_B_hi drive All_B receive All_A set Enables to "00" set E6_B to "1" set E6_A to "1" end vector vector E6_B_lo drive All_B receive All_A set Enables to "00" set E6_B to "0" set E6_A to "0" end vector vector E7_B_hi drive All_B receive All_A set Enables to "00" set E7_B to "1" set E7_A to "1" end vector vector E7_B_lo drive All_B receive All_A set Enables to "00" set E7_B to "0" set E7_A to "0" end vector vector E8_B_hi drive All_B receive All_A set Enables to "00" set E8_B to "1" set E8_A to "1" end vector vector E8_B_lo drive All_B receive All_A set Enables to "00" set E8_B to "0" set E8_A to "0" end vector !********************************************************************* !********************************************************************* unit "awaretest E1 A in, B out" !AT Modified the unit name execute E1_A_lo execute E1_A_hi end unit !AT Added a new "end unit" unit "awaretest E2 A in, B out" !AT Added this unit execute E2_A_lo execute E2_A_hi end unit !AT Added a new "end unit" unit "awaretest E3 A in, B out" !AT Added this unit execute E3_A_lo execute E3_A_hi end unit !AT Added a new "end unit" unit "awaretest E4 A in, B out" !AT Added this unit execute E4_A_lo execute E4_A_hi end unit !AT Added a new "end unit" unit "awaretest E5 A in, B out" !AT Added this unit execute E5_A_lo execute E5_A_hi end unit !AT Added a new "end unit" unit "awaretest E6 A in, B out" !AT Added this unit execute E6_A_lo execute E6_A_hi end unit !AT Added a new "end unit" unit "awaretest E7 A in, B out" !AT Added this unit execute E7_A_lo execute E7_A_hi end unit !AT Added a new "end unit" unit "awaretest E8 A in, B out" !AT Added this unit execute E8_A_lo execute E8_A_hi end unit !AT Added a new "end unit" unit "awaretest E1 B in, A out" !AT Modified the unit name execute E1_B_lo execute E1_B_hi end unit !AT Added a new "end unit" unit "awaretest E2 B in, A out" !AT Added this unit execute E2_B_lo execute E2_B_hi end unit !AT Added a new "end unit" unit "awaretest E3 B in, A out" !AT Added this unit execute E3_B_lo execute E3_B_hi end unit !AT Added a new "end unit" unit "awaretest E4 B in, A out" !AT Added this unit execute E4_B_lo execute E4_B_hi end unit !AT Added a new "end unit" unit "awaretest E5 B in, A out" !AT Added this unit execute E5_B_lo execute E5_B_hi end unit !AT Added a new "end unit" unit "awaretest E6 B in, A out" !AT Added this unit execute E6_B_lo execute E6_B_hi end unit !AT Added a new "end unit" unit "awaretest E7 B in, A out" !AT Added this unit execute E7_B_lo execute E7_B_hi end unit !AT Added a new "end unit" unit "awaretest E8 B in, A out" !AT Added this unit execute E8_B_lo execute E8_B_hi end unit !AT Added a new "end unit" ! End of test