United States
  • United States

Oy Farnell Finland AB

PL 1037
Helsinki 00101
Finland
+358 (0) 9 560 7780 電話
經銷商
Farnell is the leading multi-channel, high service distributor of electronic components, test equipment, & electrical products which support engineers and purchasing professionals throughout Europe.

Additional Location

Farnell GmbH
Birkenstrasse 2
Salzburg/Hallwang 5300
Austria
+43 662 2180 680 電話
+48 662 2180 670 傳真
Farnell
Rue de l&#39&#39&#39&#39&#39&#39&#39&#39Aéropostale 11
Liège Logistics
Grace-Hollogne 4460
Belgium
+32 03 475 2810 電話
Farnell Danmark AS
Marielundvej 48c
Herlev 2730
Denmark
+45 44 53 6644 電話
+45 44 53 6606 傳真
Farnell France SAS
314 allée des Noisetiers - ZAC des Bruyères
CS 90145
Limonest cedex 69578
France
+33 4 72 29 30 04 電話
Farnell GmbH
Karl-Hammerschmidt-Str. 38
Aschheim 85609
Germany
+498961393939 電話
+49896135901 傳真
Farnell element14 India Private Limited
D Block, 11th Floor, IBC Knowledge Park,
Bhavani Nagar, Suddagunte Palya,
BangaloreKarnataka 560029
India
1800 108 3888 電話
Farnell Components Ireland Ltd
c/o HMP Secretarial Ltd, Riverside One
Sir John Rogersons Quay
Dublin 2Finglas 11
Ireland
1800 936 198 電話
1800 936 199 傳真
Farnell element14 Ltd
12 Belinson st. 3
NetanyaIsrael 42443
Israel
1-809-370-015 電話
1-809-370-014 傳真
Farnell element14 Italia Srl
Via Ramazzott 12
Lainate - MIMilano 20045
Italy
+ 39 (0)2 93995200 電話
Farnell Nederland BV
Nautilusweg 39
Utrecht 3542 AT
Netherlands
+31 (0)302417373 電話
+31 (0)302417333 傳真
Farnell Norge
Boks 224
Lier 3401
Norway
80014670 電話
80014676 傳真
Farnell Components SL
C/de Tarragona 149-157
Planta 19
Barcelona 08014
Spain
+ 34 901 202080 電話
Farnell Components SL
Parque Empresarial Cityparc
Ed. Londres 2
BarcelonaCornellá 08940
Spain
0034 93 4758804 電話
0034 93 4745288 傳真
Farnell Components AB
c/o Avnet Nordic AB
Box 1830
Solna 171 27
Sweden
+46 (0)8 730 5000 電話
Farnell AG
Brandschenkestrasse 178
Postfach 1703
Zürich CH-8027
Switzerland
+41 44 204 6464 電話
+41 44 204 6454 傳真
Farnell element14 Ltd
Canal Road
Leeds LS12 2TU
United Kingdom
008001154487 電話
+44 8701200209 傳真
Farnell element14 Ltd
Canal Road
Leeds LS12 2TU
United Kingdom
+44 (0)8 447 111 111 電話
+44 (0)8 447 111 112 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
00 44 870 1200 109 電話
+ 44 870 1200 209 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
0800 80414 電話
+44 870 1200 209 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
0800 001 332 電話
+ 44 870 1200 209 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
008001212967 電話
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
0800 894 946 電話
+44 870 1200 209 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
880 030 988 電話
+44 870 1200 209 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
800 0111 280 電話
+44 870 1200 209 傳真
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
800 142 085 電話
+ 44 870 1200 209 傳真

Solution Briefs

Service Offerings