M9290A CXA-M PXIe Signal Analyzer
Benchtop performance in a PXIe footprint
Starting from
Highlights
Smooth The Transition Between R And D, Manufacturing, And Maintenance
The Keysight M9290A PXIe X-Series signal analyzer offers a frequency range up to 26.5 GHz. A rich set of capabilities, including swept and FFT modes in the same instrument, help you accelerate measurement tasks.
- Test with smaller microwave footprint and no trade-off in precision
- Rely on fully specified performance up to 26.5 GHz in 4 slots
- Optimize your balance between speed, sensitivity, and accuracy with swept or FFT modes
- Perform fast calibrated stimulus response measurements with a full-band tracking generator
- Get X-Series attributes including a familiar interface and code compatibility
- Simplify evaluation and programming with ready-to-use drivers and SCPI commands
Compact And Precise
- Choose from four models that range from 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
- Deploy a four-slot solution that provides excellent performance in key areas
- See consistent results across your product lifecycle with proven X-Series measurement science
- Create effective automated tests with a rich set of measurement capabilities
- Shorten the learning curve and simplify the transition from box instruments to PXI
Key Specifications
DANL @1 GHz
-163 dBm
Maximum Analysis Bandwidth
-110 dBc/Hz
Phase Noise @1 GHz (10 kHz offset)
-110 dBc/Hz
Type
Signal Analyzer
DANL @1 GHz
Maximum Analysis Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
-163 dBm
-110 dBc/Hz
-110 dBc/Hz
Signal Analyzer
View More
Applications:
Bluetooth®
GSM/EDGE/EDGE Evolution
LTE/LTE-Advanced
W-CDMA/HSPA/HSPA+
Bandwidth Options:
10 MHz
25 MHz
DANL @1 GHz:
-163 dBm
DANL @10 GHz, No Preamplifier:
-140 dBm
DANL @2 GHz, No Preamplifier:
-149 dBm
Form Factor:
PXIe
Modular
Frequency Options:
3 GHz
7.5 GHz
13.6 GHz
26.5 GHz
Max. Bandwidth:
25 MHz
Maximum Analysis Bandwidth:
-110 dBc/Hz
Maximum Bandwidth:
25 MHz
Maximum Dynamic Range 3rd Order @1 GHz:
111 dB
Maximum Frequency:
26.5 GHz
Overall Amplitude Accuracy:
± 0.5 dB
Performance Level:
◆◆◇◇◇◇
Phase Noise @1 GHz (1 MHz offset):
-132 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
-110 dBc/Hz
Phase Noise @1 GHz (30 kHz offset):
-110 dBc/Hz
Platform:
PXIe
Standard Attenuator Range:
70 dB
Standard Attenuator Step:
10 dB
TOI @1 GHz (3rd Order Intercept):
+16 dBm
Triggering:
RF Burst
Line
External
Periodic
Video
Type:
Signal Analyzer
Standard Configurations
Prev
PXIe CXA-m, Precision Amplitude Accuracy, 3 GHz, 10 MHz Bandwidth
- Most popular base configuration
- Starting price point for a modular X-Series signal analyzer
- Ideal for in-channel testing
- 10 MHz analysis bandwidth
- Precision Amplitude Accuracy
- Easily configured with additional features, capabilities, and parametric test applications
PXIe CXA-m, Precision Amplitude Accuracy, 26.5 GHz, 10 MHz Bandwidth
- Enhanced sensitivity up to 26.5 GHz
- Ideal for in-channel and harmonic testing, and spurious measurements
- 10 MHz analysis bandwidth
- Precision amplitude accuracy
- Easily configured with additional features, capabilities, and parametric test applications
PXIe CXA-m, Analog Demod/Phase Noise/Noise Figure, 7.5 GHz 10 MHz Bandwidth
- Powerful modular X-Series signal analysis tool
- General purpose applications including analog demodulation, phase noise and noise figure
- 10 MHz analysis bandwidth
- 10 Hz to 7.5 GHz frequency range
- Easily configured with additional features, capabilities and applications
Next
Interested in a M9290A?
Extend The Capabilities
M9290A CXA-m PXIe Signal Analyzer Featured Resources
Want help or have questions?