Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9913C FieldFox C Handheld RF Analyzer, 4 GHz
A lightweight, durable, and software-defined cable and antenna analyzer, spectrum analyzer, network analyzer, and more
Starting from
Highlights
Analyze Anywhere with FieldFox Portable Analyzer
Unleash your analysis potential with high-performance spectrum and network analysis from 3 kHz to 4 GHz. Choose the software-defined FieldFox configuration that best meets your evolving needs.
- Capture elusive signals with up to 120 MHz gap-free, real-time bandwidth.
- Measure all four S-parameters simultaneously with 115 dB dynamic range.
- Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
What's included:
- Base model: cable and antenna tester (CAT)
- AC/DC adapter
- Localized power cord
- Rechargeable Li-ion battery
- Soft carrying case with backpack and shoulder straps
- Quick Reference Guide
Key Specifications
Number of Built-In Ports
2
Maximum Frequency
4 GHz
Number of Internal Sources
1
VNA Series
FieldFox
VNA Type
Handheld
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2
4 GHz
1
FieldFox
Handheld
View More
Additional CAT/VNA Based Features:
Mixed-Mode S-Parameters
Vector Voltmeter
Applications:
Over-the-Air LTE FDD
5G NR
Over-the-Air LTE FDD
Bandwidth:
120 MHz
Bandwidth Options:
10 MHz
40 MHz
120 MHz
Best Speed at 1001 Point, 1 Sweep:
200 µs
Cable and Antenna Analyzer:
Yes - Standard
DANL @1 GHz:
-164 dBm
Form Factor:
Handheld
Max. Bandwidth:
120 MHz
Maximum Analysis Bandwidth:
120 MHz
Maximum Bandwidth:
120 MHz
Maximum Frequency:
4 GHz
Maximum Real Time Bandwidth:
120 MHz
Measurement Functions:
Network analysis
Spectrum analysis
Cable and antenna tester
Minimum Frequency:
3 kHz
Number of Built-In Ports:
2
Number of Internal Sources:
1
Output Power:
7 dBm @ 1 GHz
Overall Amplitude Accuracy:
±0.20 dB
Phase Noise @1 GHz (1 MHz offset):
-124 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
-112 dBc/Hz
Phase Noise @1 GHz (30 kHz offset):
-113 dBc/Hz
SA Start Frequency:
3 kHz
Spectrum Analyzer:
n/a
Standard Attenuator Range:
0 to 40 dB
Standard Attenuator Step:
5 dB/step
System Dynamic Range:
>104 dBc
TOI @1 GHz (3rd Order Intercept):
+10 dBm
Trace Noise:
0.0011 dB @ 1 GHz
Type:
Vector Network Analyzer
Cable & Antenna Analyzer
Spectrum Analyzer
VNA Series:
FieldFox
VNA Type:
Handheld
N9913C FieldFox Handheld Software
Make your FieldFox handheld analyzer more capable with convenient software upgrades — engineered to deliver precise measurements in the field.
- Carry one portable instrument that handles routine maintenance and in-depth troubleshooting.
- Configure as a VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Order software pre-installed or upgrade an existing instrument.
Interested in an N9913C?
Extend the Capabilities
Featured Resources
Want help or have questions?