What are you looking for?
N6777A DC Power Module, 150V, 2A, 300W
DC Power Module, 150V, 2A, 300W
Starting from
The Keysight N6777A DC Power Module, 150V, 2A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price.
Highlights
Output Ratings
- Voltage: 150 V
- Current: 2 A
- Power: 300 W
Programming Accuracy (at 23°C ±5°C)
- Voltage: 0.1% + 150 mV
- Current: 0.15% + 30 mA
Ripple And Noise (20 Hz to 20 MHz)
- Voltage peak-to-peak: 68 mV
- Voltage rms: 27 mV
- Current rms: 6 mA
The Keysight N6777A is a 300 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?