Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5291A PNA Millimeter-wave System, 900 Hz to 120 GHz
Get versatility with a broadband two- or four-port network analyzer
Starting from
Highlights
The N5291A system comes preconfigured and operates from 900 Hz to 120 GHz and it includes five different options. Each option below comes with either a 2- or 4-port PNA or PNA-X, the N5292A millimeter wave test set controller for 2- or 4-port measurements, and the N5295AX03 120 GHz frequency extenders. The system includes all the interconnect cables required to connect the PNA or PNA-X to the controller.
- single-sweep solution with compact frequency extenders
- accurate leveled power gives you the ability to sweep power
- various software applications available for detailed analysis
- one product solution
Key Specifications
Maximum Frequency
120 GHz
Dynamic Range
>110 dB
Trace Noise
0.003 dB rms
Number of Built-In Ports
2 or 4 ports
Type
Benchtop
Network analyzer software
- available for Keysight's PNA, ENA, and USB network analyzers for investigating, characterizing, and troubleshooting designs
- useful amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities, and more
Standard Configurations For N5291A PNA Millimeter-Wave System
Prev
900 Hz to 120 GHz PNA Millimeter Wave System
- single-sweep solution with compact frequency extenders
- accurate leveled power gives you the ability to sweep power
- various software applications available for detailed analysis
- one product solution
Next
Interested in a N5291A?
Extend the Capabilities for Your N5291A
Featured Resources for the N5291A
Want help or have questions?