What are you looking for?
N5224B PNA Microwave Network Analyzer
10 MHz to 43.5 GHz, 2-ports with one source and 4-ports with two sources, source and receiver attenuators, bias-tees, pulse generators and modulators, noise figure, and best RF performance.
Starting from
The N5224B PNA VNA combines integrated hardware and extensive instrument software to deliver the best RF test platform.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
Highlights
A Powerful Combination of Hardware and Software
The Keysight N5224B PNA microwave network analyzer provides an integrated and flexible test engine equipped to measure linear and nonlinear component behavior. The N5224B VNA operates at a frequency range of 900 Hz to 43.5 GHz and offers industry-leading performance for testing amplifiers, mixers, and frequency converters. The N5224B PNA combines hardware and test software applications to measure a broad range of devices quickly and accurately. These instrument software applications include gain compression, intermodulation distortion, source-phase control, and differential and I/Q devices.
- capture S-parameters with the smallest uncertainty and highest stability
- simplify your test system and efficiently analyze active component behavior
- accelerate component insights using a multitouch display and intuitive user interface
Extend the Capabilities of Your Product
Want help or have questions?