N1077B Optical/Electrical Clock Recovery
N1077B 64 GBd Multimode/Single-mode Optical/Electrical Clock Recovery
Starting from
N1077B Optical/Electrical Clock Recovery provides standards-compliant clock recovery capabilities for multimode and single-mode optical as well as electrical signals from 125 MBd up to 64 GBd PAM4 and NRZ
Highlights
- 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
- Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth to 20 MHz
- Lock onto degraded signals (“closed eyes”) using an built-in equalizer (Option EVA)
- Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA)
- Perform compliant PLL bandwidth and peaking measurements using N1010300A FlexPLL Application software and N1081PLCA PCI Express PLL Test Application
What's included:
- USB cable (for connection to DCA-X mainframe or user-supplied PC)
- Power cord
Extend the Capabilities of Your Product
Want help or have questions?