Highlights

E4980AL LCR Meter up to 1MHz

Frequency

  • 20 Hz to 300 kHz/500 kHz/1 MHz, with 4-digit resolution in any range

Basic Accuracy

  • 0.05% basic accuracy with superior measurement repeatability at low and high impedance

More Features

  • 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
  • DC bias 1.5/2 V
  • Auto-level control
  • DC resistance
  • 201 points list sweep
  • Versatile PC connectivity (LAN, USB, and GPIB)
  • Frequency Upgradability

The E4980AL precision LCR meter is an industry-standard LCR meter that provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. The frequency upgrades provide a solid investment option and asset utilization.

Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980AL is the basic tool for general research and development and manufacturing tests of components and materials. LAN, USB, and GPIB PC connectivity enhance your design and test productivity. For materials measurements, the E4980AL with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.

Note: The E4980AL precision LCR meter is available from distribution partners around the world.

Key Specifications

Primary Applications
LCR components
Materials measurement
Primary Applications
LCR components
Materials measurement
View More
Basic Accuracy:
0.05%
DC Bias:
Yes (±1.5Vdc, ±2 Vdc)
Frequency:
1 MHz
Maximum Frequency:
1 MHz
Measurements:
Four Terminal Pair (4TP)
Primary Applications:
LCR components
Materials measurement
Speed:
12 msec
Target DUT:
General Purpose device
Material
Type:
Benchtop
E4980AL Precision LCR Meter up to 1 MHz

Interested in a E4980AL?

Featured E4980AL Precision LCR Meter Resources

View All Resources

View All Resources

Want help or have questions?