What are you looking for?
E1739D Sensor Cable, 25 Meter
The E1739D 25-meter (82 feet) Sensor Cable is used to connect E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
Starting from
The E1739D 25-meter (82 feet) Sensor Cable is used to connect E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
HIGHLIGHTS
The E1739D 25-meter (82 feet) Sensor Cable is used to connect E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor. The connectors at either end of a sensor cable are identical. It is part of the 5530 Laser Calibration System.
Other cable lengths available: E1739A 5-meter (16 feet), E1739B 10-meter (33 feet) and E1739C 15-meter (49 feet).
Extend the Capabilities of Your Product
Want help or have questions?