Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels
The DSOS804A S-Series oscilloscopes have 8 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter
Starting from
The DSOS804A S-Series oscilloscopes have 8.0 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
HIGHLIGHTS
- 8 GHz bandwidth
- 4 analog channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s maximum sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
- Improve your testing with a wide range of protocol, compliance, and analysis software
What's included:
- Four N2873A 500-MHz passive probes
- Probe accessory pouch
- Keysight I/O libraries suite
- Localized power cord, front panel cover
- 8 GHz BNC calibration cable
- Keyboard and mouse
- User guide and programmer’s guide ship on oscilloscope drive
- Service guide available on Keysight.com
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?