Highlights

Comprehensive Measurement And Debug Solution

  • The D9010EAPC 10GBASE-KR Backplane Ethernet electrical compliance application software provides rapid and automated testing of Backplane Ethernet network devices
  • The application automates compliance test coverage for tests in the Backplane Ethernet IEEE 802.3ap specification
  • A wide range of 10GBASE-KR Backplane Ethernet electrical tests are performed

Flexible And Extensible

  • Automated setup ensures result repeatability and let’s test engineers run the application without being an expert on Backplane Ethernet testing procedures
  • Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
  • Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
  • Test results reports test configuration, measurements made, pass/fail status, margin analysis and waveforms

Compatibility

  • Z-Series and UXR real-time oscilloscopes

The D9010EAPC 10GBASE-KR Backplane Ethernet electrical performance validation and compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 10GBASE-KR and 40GBASE-KR4 Ethernet designs. The Ethernet electrical test software lets you automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The 10GBASE-KR electrical performance validation and compliance software performs a wide range of electrical tests to meet the 10GBASE-KR electrical specifications as documented in the IEEE 802.3ap standard. The software requires at least one InfiniiMax active differential probe (N2802A or N2803A) with N2836A InfiniiMax III 26 GHz solder-in probe head.

The D9010EAPC 10GBASE-KR Backplane Ethernet electrical performance validation and compliance software runs on all Infiniium Z-Series and UXR oscilloscopes.

Free Trials

D9010EAPC 10GBASE-KR Backplane Ethernet Compliance Application Software and 30-Day Trial License

Keysight D9010EAPC 10GBASE-KR Backplane Ethernet Electrical compliance application software for Infiniium V-Series, Z-Series, and UXR-Series oscilloscopes.

Interested in a D9010EAPC?

Extend the Capabilities for Your 10GBASE-KR and 40GBASE-KR4 Compliance Test Application Software

Want help or have questions?