What are you looking for?
87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T
Improve signal accuracy with this terminated switch that provides unmatched isolation, minimum 65 dB at 40 GHz
Starting from
HIGHLIGHTS
Features
- SP6T configuration, terminated
- Electronic position indicator
- Current interrupt capability
- Magnetic latching
Superior RF Performance
- Unmatched isolation, minimum 65 dB at 40 GHz
- 0.03 dB insertion loss repeatability
The Keysight 87106D multiport switch improves signal accuracy in RF and microwave signal routing and testing applications. This high-performance electromechanical switch provides unmatched isolation and insertion loss repeatability. The 87106D’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system up time. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.
Ideal for manufacturing test engineers working on system integration, the Keysight 87106D terminated multiport switch provides a reliable solution for signal monitoring and routing applications.
Note: Option 024 (non TTL drive) and 161 (16-pin DIP DC connector) are default options these are standard and included unless specified otherwise.
Interested in a 87106D?
Featured Resources for 87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T
Want help or have questions?