What are you looking for?
85038F Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7-16 (female)
85038F Standard Mechanical Calibration Kit, DC to 7.5 GHz
Starting from
HIGHLIGHTS
- DC to 7.5 GHz (usable to 8 GHz) frequency range
- Calibration standards with female 7-16 connectors
The Keysight 85038F calibration kit contains only female calibration devices (open circuit, short circuit and termination) and has frequency coverage from dc to 7.5 GHz (usable to 8 GHz).
Modern wireless communication systems require high-performance components offering low VSWR and low intermodulation distortion at high transmit power levels. To meet these needs, 7-16 connectors are becoming increasingly common in base station transmitters, amplifiers, duplexers, and other products. These connectors conform to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.
To calibrate Keysight network analyzers for measurements of devices with 7-16 connectors, Keysight offers the 85038F calibration kit with precision 7-16 standards.
Interested in a 85038F?
Featured Resources for 85038F Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7-16 (female)
Want help or have questions?