Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11922D Adapter, 1.0 mm (f) to 2.4 mm (m), DC to 50 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
Starting from
11922D precision 2.4mm coax in adapter provides measurement accuracy and versatility for 85/110 GHz, 1 mm test systems with frequency range from DC to 50GHz.
Highlights
The Keysight 11922D precision 2.4 millimeter coax in adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and a frequency range from DC to 50 GHz.
- Measurement accuracy and versatility for 85/110 GHz, 1 mm test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss: 0.7
- Return loss: 20 dB
- Maximum CW power: 10 W
- Repeatability: -35 dB (1.0 mm); -44 dB (2.4 mm)
Extend the Capabilities of Your Product
Want help or have questions?