Options

R-51B-001-CReturn to Keysight Warranty - 1 year. 

Calibration Documentation

U9361G-A6JANSI Z540-1-1994 Calibration 
U9361G-UK6Commercial calibration certificate with test data 

RF connector gender

U9361G-MMFFemale output connector, 1.85 mm 
U9361G-MMMMale output connector, 1.85 mm 

Correction type

U9361G-CPXComplex magnitude/phase for IF flatness calibration 

Frequency

U9361G-567Frequency, 10 MHz to 67 GHz 

Accessories

N5520BAdapter 1.85 mm female to 1.85 mm female 
N5520A1.85 mm male to 1.85 mm male adapter 

Services and Software Licenses Services

Calibration service plan

R-50C-011-3Calibration Plan - Return to Keysight - 3 years 
R-50C-011-5Calibration Plan - Return to Keysight - 5 years 
United States