What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9506A AXIe Chassis Firmware
An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2022-06-21 | 1.1.15 | See below. |
Release Date | Version |
---|---|
2022-06-21 | 1.1.15 |
Version Description |
---|
See below. |
This FW version fixes:
- Support static IP configuration in webpage.
- Support “save as power on state” in trigger driver to be automatically loaded during chassis power up. This feature is only applied if use with drivers version 1.0.531.1 or later.
- Fix extra unused DMA controllers devices appearing in device manager of M9537A embedded controller.
How to Download
- Click the download button and save the file to your PC
How to Install
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- M9506A
This FW version fixes:
- Change to store option GPS enable bit in backplane.
- Various bug fixes.
- Support M9506A-BC1 option (integrated backside controller for digitizers).
- Ability to disable option M9506A-BC1 from webpage.
- Power record to support 5 x M9703A/B.
How to Download
- Click the download button and save the file to your PC
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- M9506A
This FW version fixes:
- Support for GPS licensing
- Support for Hardware Service Wizard
- Power record for 1800W PSU
- Fan ipmc firmware version 0.80
- Reduce fan speed to 250W cooling level to support up to 1000W module power
- Various bug fixes
How to Download
- Click the download button and save the file to your PC
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- M9506A
How to Download
- Click the download button and save the file to your PC
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- M9506A
SHOW MORE