Solution for tracking, monitoring, and managing various devices and services in a distributed environment

 

Keysight Distributed Infrastructure (KDI) is a comprehensive solution that ensures seamless and secure communication within a dedicated network environment called the KDI Fabric. It allows for effectively tracking, monitoring, and managing devices and applications in distributed environments. By leveraging KDI, organizations can optimize performance, enhance visibility, and streamline operations across their distributed infrastructure. 

In a KDI Fabric, KDI Root is a node equipped with KDI Root software that takes charge of secure communication, connecting, and overseeing all other KDI Leaf nodes. It serves as the central control point for managing the fabric through a user-friendly tool, KDI Management UI. On the other hand, a KDI Leaf node represents any device, be it an instrument, a test station, or a PC equipped with the KDI Leaf software enabling them to communicate with KDI Root and facilitating discoverability.

 

Unlock the Power of KDI Fabric:

  1. KDI serves as a control plane, enabling secure connections within the KDI Fabric.
  2. Effortlessly discover and securely connect to KDI Fabric members using the KDI interface.
  3. Create separate communication channels between clients and KDI Fabric members with ease.
  4. Access comprehensive node insights for every device in the KDI Fabric.
  5. Remotely manage KDI-enabled applications on devices within the KDI Fabric.
  6. Ensure the integrity and security of firmware updates, easily pushing them to KDI Fabric members.
  7. Simplify management with the user-friendly KDI Management UI, effortlessly handling local credentials, federated identities, and a comprehensive view of KDI Fabric members and their applications.
Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-07-23 2024 Update 1 Please see the description and ReadMe for this Build 3.6.21
Release Date Version
2024-07-23 2024 Update 1
Version Description
Please see the description and ReadMe for this Build 3.6.21

Keysight Distributed Infrastructure (KDI) 2024 Update 1

 

New Features:

  • Added functionality for generating and validating tokens from the local node. A KDI node, whether connected to a KDI Root or not can now issue an authentication token for a pin and validate it.
  • Upgraded KDIG to pass tokens to the fabric. The fabric KDIS can now use fine-grained authentication to control access from KDIG.

Enhancements:

  • Added node and fabric information to the KDI management UI when viewing the fabric.

Defect fixes:

  • Fixed incorrect status shown in KDI management UI when viewing KDIG connections.
  • Fixed the lack of feedback in the management UI when the wrong credentials are used or the service is disconnected.
  • Fixed an issue where the KDIS installer could generate an invalid database key.
  • Fixed an issue where failure to re-key the database for upgrades would cause KDIS to become non-functional.

 

 

How to Download

  • Click one or both of the download buttons

How to Install

  • Run the downloaded installer with Admin Privilege.

Licensing

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: Host Computer

Operating System

  • Windows 11 & Windows 11 on ARM
  • Windows 10 
  • Windows 8.1 / 8

Prerequisites

None

 

Keysight Distributed Infrastructure (KDI) 2024

 

New Features:

Introduced new APIs - Added new Client APIs:

  • 3.4 client_add
  • 3.4 client_list
  • 3.4 lient_update
  • 3.4 federated_list
  • 3.4 federated_update
  • 3.4 provisional_manage
  • 3.4 client_demote
  • 3.4 client_promote
  • 3.4 federated_demote
  • 3.4 federated_promote

Enhancements:

  • KDIS APIs are now accessible through the KDIG endpoint
  • kdim-realm and adminui-realm are now merged, with this
    • The Permissions field is now operational. When the value is set to "isAdmin," it indicates that the user possesses administrative privileges. Conversely, an empty string or any other value designates the user as a regular user.
    • Users with their permission set to "isAdmin" have access to KDIS APIs
    • When creating an initial user, you will observe only one entry in the Fabric Users screen, reflecting the unified kdim-realm and adminui-realm.
  • Note: During the upgrade process, adminui-realm credentials lacking a corresponding kdim-realm pair will be transitioned to kdim-realm.
  • Additionally, these credentials will be granted the "isAdmin" permission, ensuring a seamless integration of administrative privileges within the unified realm structure.

Enhanced KDI Management UI:

  • New buttons added in the Remote Users screen:
    • Promote - to provide admin access to the federated identities/ remote users
    • Demote - to revoke admin privileges from the federated identities/ remote users

 

 

How to Download

  • Click one or both of the download buttons

How to Install

  • Run the downloaded installer with Admin Privilege.

Licensing

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Supporting Documentation

Installs on: Host Computer

Operating System

  • Windows 11 & Windows 11 on ARM
  • Windows 10 
  • Windows 8.1 / 8

Prerequisites

None

 

Keysight Distributed Infrastructure (KDI) 2023 Update 1

 

New Features:

Introduced new APIs - 3.3 node_config APIs, kdig_connections, kdig_add_connection, kdig_remove_connection

Introduced new installation features

KDI 3.3 allows you to provide configuration settings during the installation process

 

Enhancements:

Standardized the KDI.YAML configuration fields to snake_case, separating each word by an underscore ('_'). For example, 'isroot' is now changed to 'is_root'.

Transitioned the database used in the KDIG cloud from SQLite to Postgres.

Refer to 3.3 KDI Architecture

 

Enhanced KDI Management UI:

Allows users to establish connections with one or more KDIG cloud instances.

Facilitates KDI node configuration directly from the user interface

 

 

How to Download

  • Click one or both of the download buttons

How to Install

  • Run the downloaded installer with Admin Privilege.

Licensing

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: Host Computer

Operating System

  • Windows 11 & Windows 11 on ARM
  • Windows 10 
  • Windows 8.1 / 8

Prerequisites

None

 

Keysight Distributed Infrastructure (KDI) 2023

This is the first release of Keysight Distributed Infrastructure (KDI) software. 

 

How to Download

  • Click one or both of the download buttons

How to Install

  • Run the downloaded installer with Admin Privilege.

Licensing

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Supporting Documentation

Installs on: Host Computer

Operating System

  • Windows 11 & Windows 11 on ARM
  • Windows 10 
  • Windows 8.1 / 8

Prerequisites

None

 

SHOW MORE