What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34999 Firmware Update Utility
This utility updates the 34999A RF module firmware and provides self-test capability. It also installs the device driver of the 34999A RF module.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2018-12-17 | 2.1.12178.0 | 34999 Firmware Update Utility, Version 2.1.12178.0 |
Release Date | Version |
---|---|
2018-12-17 | 2.1.12178.0 |
Version Description |
---|
34999 Firmware Update Utility, Version 2.1.12178.0 |
How to Download
- Click the Download button.
- Save the file to any folder of your choice.
How to Install
- Double-click the downloaded file to run the installer.
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- X8711A
This utility updates the 34999A RF module firmware and provides self-test capability. It also installs the device driver of the 34999A RF module.
How to Download
- Click the Download button.
- For 64-bit OS, choose the ‘Keysight34999Utility_v1.1.05288.0_x64.exe’
- For 32-bit OS, choose the ‘Keysight34999Utility_v1.1.05288.0_x86.exe’
- Save the file to any folder of your choice.
How to Install
- Double-click the downloaded file to run the installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- Keysight IO Libraries suite version 18.0 or above
-
Keysight License Manager version 5.1 or above
Supported Instruments
- X8711A
SHOW MORE