What are you looking for?
N7800A Test Management Environment (TME) Software
If you perform calibration for instruments owned by your company and do not offer calibration as a commercial service, you may be eligible for licensed access to Keysight calibration software.
N7800A Covered Instruments
For a comprehensive list of the N7800A Covered Instruments please see this document.
Recommended Lab Standards
When you need to buy new lab standards, the Excel spreadsheet Recommended Lab Standards for N7800A lists the instruments which provide the broadest calibration coverage.
Special Calibration Matrix
Special recommended calibration options: The N7800A software calculates point-to-point ISO GUM measurement uncertainty. The special “H-series” calibration options in the link below provide lower measurement uncertainties through use of direct comparison to devices directly characterized by NPL or NIST (or another NMI), along with data on a CD for easy import into the N7800A (avoids manual entry). The overall resulting N7800A measurement uncertainty then incorporates this lower device uncertainty in the overall calculated uncertainty. For more information on the special options please view this spreadsheet Special Calibrations Matrix.
N7800A Platform Software Download
The platform software requires a license key to operate. To obtain a key, contact your local Keysight Technologies Sales Representative.
Platform Download | Current Version | Platform | Description |
---|---|---|---|
N7800A |
E.04.05 | TME | N7800A Test Management Environment |
N78xxA Calibration Application Software Downloads
The calibration application software requires a license key to operate. To obtain a key, contact your local Keysight Technologies Sales Representative.
Application Download | Current Version | Product Family | Description |
---|---|---|---|
N7805A | E.05.00 | E6601A | N7805A E6601A Calibration Application |
N7810A | E.09.10 |
PSA | N7810A PSA Series Calibration Application |
N7811A | E.05.05 |
ESA | N7811A ESA Series Calibration Application |
N7812A | E.02.02 | E4406A | N7812A E4406A Calibration Application |
N7813A |
E.01.04 |
CSA | N7813A CSA Series Calibration Application |
N7814A | E.28.05 |
X-Series | N7814A X-Series Signal Analyzer Calibration Application |
N7817A | E.02.00 | EMI | N7817A EMI Receiver Calibration Application |
N7818A | E.15.03 | X-Series EMI | N7818A X-Series EMI Receiver Calibration Application |
N7820A | E.18.05 | PSG-D | N7820A PSG Series Calibration Application |
N7821A | E.08.01 | ESG-C | N7821A ESG C Series Calibration Application |
N7822A | E.19.04 | MXG | N7822A MXG Series Calibration Application |
N7823A | E.02.01 | E8663B | N7823A E8663B Series Calibration Application |
N7824A | E.02.15 | ESG-B | N7824A ESG B Series Calibration Application |
N7825A | E.01.02 | PXB | N7825A PXB Calibration Application |
N7826A | E.05.07 | PSG-C | N7826A PSG Series Calibration Application |
N7828A | E.03.05 | VXG | N7828A VXG Microwave Signal Generator Calibration Application |
N7830A | E.02.07 | NFA | N7830A NFA Series Calibration Application |
N7831A | E.03.00 | N4010A | N7831A N4010A Calibration Application |
N7832A | E.05.00 | Power Meters | N7832A Power Meter Calibration Application |
N7833A | E.02.02 | N8300A | N7833A N8300A Calibration Application |
N7834A | E.01.00 | E6651A | N7834A E6651A Calibration Application |
N7840A | E.25.06 | PNA-L/X | N7840A PNA PNA-L PNA-X Calibration Application |
N7841A | E.10.06 | FieldFox Handheld Analyzer | N7841A FieldFox Handheld Analyzer Calibration Application |
N7842A | E.05.04 | ENA | N7842A ENA Series Calibration Application |
N7843A | E.14.00 | PNA | N7843A Legacy PNA Calibration Application |
N7845A | E.01.00 | Upconverter | N7845A Upconverter Series Calibration Application |
N7846A | E.02.04 | Downconverter | N7846A Downconverter Calibration Application |
N7850A | E.07.03 | Power Sensors | N7850A Power Sensors Calibration Application |
N7851A | E.03.04 | U2000-Series Power Sensors | N7851A U2000 Series USB Power Sensors Calibration Application |
N7852A | E.04.00 | Power Sensor Module | N7852A Power Sensor Module Calibration Application |
N7855A | E.01.00 | USB Modular SMU | N7855A Source Measure Unit Calibration Application |
N7856A | E.01.02 | USB Modular Func. Generator | N7856A Function/Arbitrary Waveform Generator Calibration Application |
N7860A | E.01.01 |
Infiniium | N7860A Infiniium 90000 Series Calibration Application |
N7870A | E.06.01 | PXI Signal Generator | N7870A PXI Signal Generator Calibration Application |
N7871A | E.01.02 | PXI Digitizers | N7871A PXI Digitizer Calibration Application |
N7872A | E.04.03 | PXI Vector Signal Analyzer | N7872A PXI Vector Signal Analyzer Calibration Application |
N7873A | E.03.01 | PXI Reference | N7873A PXI Frequency Reference Calibration Application |
N7874A | E.03.00 | PXIe/USB Vector Network Analyzer | N7874A PXIe/USB Vector Network Analyzer Calibration Application |
N7875A | E.02.02 | CXA-m PXIe Signal Analyzer | N7875A CXA-m PXIe Signal Analyzer Calibration Application |
N7876A | E.02.00 | PXI Digital IO | N7876A PXI Digital IO Calibration Application |
N7877A | E.01.00 | PXI Modular Synthesizer | N7877A PXI Modular Synthesizer Calibration Application |
N7878A | E.02.00 | PXI Multiport VNA | N7878A PXI Multiport Vector Network Analyzer Calibration Application |
N7879A | E.04.00 | PXI Accessories | N7879A PXI Accessories Calibration Application |