A standard Keysight 33120A Function / Arbitrary Waveform Generator ships with the following items:

Keysight 33120A Product Image

  • (1) 33120A 15 MHz Function / Arbitrary Waveform Generator
  • (1) Power Cord
  • (1) Manual Set (User's Guide, Service Guide, Programming Reference Card)
  • (1) Intuilink CD Software
  • (1) Cable, RS-232, 9 pin

Options you can order to be included:

  • #001 - Phase Lock/TCXO Timebase
  • #1CM - Rack Mount Kit (5063-1407)
  • #AB0 - Traditional Chinese User´s Guide (33120-90407)
  • #AB1 - Korean User's Guide (33120-90406)
  • #AB2 - Simplified Chinese User´s Guide (33120-90408)
  • #ABD - German User's Guide (33120-90401)
  • #ABE - Spanish User's Guide (33120-90404)
  • #ABF - French User's Guide (33120-90402)
  • #ABJ - Japanese User's Guide (33120-90403)
  • #ABZ - Italian User's Guide (33120-90405)

Other Accessories you can order:

  • Include a Cordura pouch that fits on top of the 33120A , use it to hold manuals and cables 34161A Accessory Pouch
  • Program the 33120A using the USB port on your computer with Keysight´s 82357A USB to GPIB converter
  • Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
  • Add a IEEE-488 interface to your ISA based computer compatible with Windows 95/98/NT/2000 82341C ISA GPIB Interface Card for Windows
  • Rackmount *and filler panel to mount a single 33120A on left or right side. 34190A Rackmount Kit
  • A heavy duty hard carrying (and shipping) case to protect your 33120A 34131A Transit Case
  • Convert a high-impedance device like a oscilloscope to a 50 Ohm load. 0960-0301 50 Ohm feed thru
  • Convert a high-impedance device like a oscilloscope to a 75 Ohm load. 11094-87601 75 Ohm feed thru
  • Convert a high-impedance device like a oscilloscope to a 600 Ohm load. 11095-87601 600 Ohm feed thru
  • BNC cable connects to 33120A output. 10502A BNC(m) to BNC(m) 9 in (23 cm) cable
  • BNC cable connects to 33120A output. 10503A BNC(m) to BNC(m) 48 in (122 cm) cable
  • GPIB cable connects 33120A to other instruments or a computer. 10833B GPIB cable 2 meter

* To rackmount two 33120As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)

Associated Products: