Validating the battery life of low-power connected devices requires measuring system-level power consumption with specific combinations of hardware, software, and firmware under varying conditions, including ambient temperature, battery charge level, and battery age. Emulating the battery enables engineers to test how these factors impact battery life, especially for applications with complex power states. Engineers can quickly test a wide variety of scenarios by adjusting the battery profile to determine how a software or hardware change impacts current draw at different charge levels.
Engineers use a DC power analyzer and battery emulation software to perform run-down testing, emulating the real current draw of various device subsystems for specific events to determine the battery's expected lifespan. A battery emulator can set the state of charge (SoC) for a specific test, eliminating the need for charging and discharging to a specific SoC, while providing insight into device power consumption under various real-world scenarios. The data gathered is used to revise the hardware, software, or firmware elements of the design to achieve longer battery runtimes.
This is a modal window.
Additional resources for low-power device battery life testing
Need help finding the right solution for you?
What are you looking for?