Highlights

Device Modeling MBP is a one-stop solution that provides both automation and flexibility for high-volume model generation. The software includes automated extraction packages for industry standard models as well as an open interface for modeling strategy customization. Turnkey solutions are also provided for the advanced statistical and mismatch model extraction, layout proximity effects (LPE) modeling, static random access memory (SRAM) cell modeling, HVMOS modeling, scalable Inductor modeling and corner library generation.

Device Modeling MBP is a complete modeling solution that integrates SPICE simulation, model parameter extraction and model library generation. The software supports the latest standard models including BSIM-BULK, BSIM-CMG and BSIM-IMG for logic, analog and RF designs. Besides compact models, Device Modeling MBP also supports the macro (subcircuit) model and Verilog-A model. It provides automatic extraction packages. The script environment enables extraction flow customization, device target definition and GUI operations. With its superior optimization technology and advanced features, Device Modeling MBP provides the most comprehensive, accurate and efficient modeling solutions, especially for silicon devices. It enables you to:

  • Increase modeling productivity with internal SPICE engine
  • Build in automated extraction packages
  • Easily tune model parameter with user friendly GUI
  • Tweak with entire model library
  • Offer total modeling solutions
  • Customize with Script environment

Find the product that's right for You

Already own one of these products? Visit Technical Support

Want more information on Device Modeling MBP Products? View Configuration Guide

Want help or have questions?