What are you looking for?
Inspector FJ2 Fault Injection System
Premium Laser Bundle
Complete fault injection setup with high-precision lasers
Highlights
The Keysight Inspector FJ2 Fault Injection System Premium Laser Bundle comprises our complete set of fault injection (FI) tools to help you test for vulnerabilities in embedded devices. With this bundle, you can execute high-precision laser attacks leveraging various laser sources efficiently and easily. This FI setup also includes tools for electromagnetic and voltage glitching attacks. Use the Glitch Pattern Generator to interact with complex embedded targets, the Pattern Based Trigger Generator to generate precise pulses, and the Transceiver to enable optimal hardware signal filtering during FI testing. Complete your setup with a purpose-built workstation and Keysight’s Inspector Professional Fault Injection software with Java and Python frameworks. An extended warranty is included with a calibration device that enables you to test product quality. We will install all equipment and train your staff on-site to get your system up and running as quickly as possible.
The Keysight Inspector FJ2 Fault Injection System Premium Laser Bundle includes:
- Fault Injection Laser System and Laser Fault Injection Safety Box
- Dual Laser Fault Injection System
- 1064 nm Multimode Fault Injection Laser
- 445 nm Multimode Fault Injection Laser
- 808 nm Multimode Fault Injection Laser
- 1064 nm Diode Pumped Solid State Fault Injection Laser
- 532 nm Diode Pumped Solid State Fault Injection Laser
- 980 nm Single Mode Diode Fault Injection Laser
- 1064 nm Single Mode Diode Fault Injection Laser
- 5X M Plan NIR Objective
- 20X M Plan NIR Objective
- 50X M Plan NIR Objective
- 100X M Plan NIR Objective
- Infrared lighting for NIR Objective
- Precision XYZ Stage
- High Precision Fault Injection Probe Tips
- Bidirectional Fault Injection Probe
- Unidirectional Fault Injection Probe
- Body Bias Injection Probe Needles
- 1.5 A Glitch Amplifier
- 30 A Glitch Amplifier
- Glitch Pattern Generator
- Two Pattern Based Trigger Generator Transceivers
- Hardware Crypto Training Target
- Three-year subscription to Keysight Inspector Fault Injection Professional software
- License:
- Two Inspector subscription seats with dongles included
- Two Analysis Workstations
- Training:
- Two-day Fault Injection Essential Training session for four people
- Two-day Fault Injection Advanced Training session for four people
- Sessions include a trainer on-site
- Two-day installation process
Get Up and Running with Fault Injection
Our expert trainers provide on-site training to help your team learn how to use our fault injection system effectively.
Need a refresher on fault injection essentials?
Want help or have questions?