Highlights

AP00000A Vehicle Spy Software

The AP00000A Vehicle Spy software is a single tool for diagnostics, node and ECU simulation, data acquisition, automated testing, and vehicle network bus monitoring.

Key applications

  • Bus monitoring: View, save, and analyze message traffic from multiple networks simultaneously
  • Diagnostics: Set up and execute custom scripts and diagnostic jobs with custom graphical panels
  • Data acquisition: Perform data logging with real-time signal views and post-analysis of data files
  • Node simulation: Simulate network node (often called restbus simulation)

Supported networks and protocols

  • Networks: CAN, CAN FD, automotive Ethernet, LIN, FlexRay, K-Line
  • Protocols: Diagnostics over IP (DoIP), ISO 14229 (UDS), GMLAN, CCP / XCP, ISO 15765-2, J1939, J1979 (OBD)
  • Automotive Ethernet protocols: AVB / TSN (including PTP), TCP / IP suite (IP, TCP, UDP, ARP, and more), Ethernet VLAN tagging

Graphical panels and display options

  • includes gauges, message panels, knobs, text boxes, and buttons
  • lets you import custom pictures and animated components
  • performs post-analysis functions, including multi-Y-axis, multi-X-axis, legends, copy to clipboard, and multiple cursors

Key Specifications

View More

Want help or have questions?