Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0254AP Infiniium UXR-Series Oscilloscope: 25 GHz, 4 Channels, 1mm inputs
The UXR0254AP is the 25 GHz, 4 channel, 1mm input, Infiniium UXR-Series real-time oscilloscope.
Starting from
The UXR0254AP is the 25 GHz, 4 channel, 1mm input, Infiniium UXR-Series real-time oscilloscope.
HIGHLIGHTS
- 25 GHz bandwidth
- 4 full bandwidth channels
- 10 bit ADC
- 256 GSa/s sample rate on all channels
- Up to 2 Gpts of memory
- Upgradable to 110 GHz
- Optional calibration module for on-site self-calibration
- High-speed SDA and Clock Recovery included
- User Defined functions included
- 1 mm connector inputs
- Keyboard 319X157X20-mm
- Optical Mouse USB 2-Buttons 1-Scroll Wheel
- Connector Assembly - 3.5mm Female to Female
- Connector Saver collars
- Wrench - Torque 8lb-in, 5/16 Inch
- Heel ground strap
- ESD MAT Cord
Extend the Capabilities of Your Product
Want help or have questions?