What are you looking for?
PV8921A Photovoltaic Array Simulator, 1500 V, 400/480 VAC
Photovoltaic Array Simulator, 1500 V, 400/480 VAC
Starting from
The Keysight PV8921A Photovoltaic Array Simulator enables you to develop, verify, and optimize the performance of your inverter maximum power point tracking algorithms.
HIGHLIGHTS
- Maximum Power: 20 kW DC
- Maximum Output DC Voltage: 1500 VDC
- Input Voltage: 400/480 VAC
- I/V Curve Specification: Curve Mode or Table Mode
- Also, functions as traditional autoranging DC power supply
The Keysight PV8921A Photovoltaic (PV) Array Simulator enables you to develop, verify and optimize the performance of your inverter maximum power point tracking algorithms. Developing and verifying the performance of inverter maximum power point tracking (MPPT) algorithms is challenging. MPPT algorithms are complex, and under-the-sun testing with a comprehensive set of temperature and irradiance conditions is difficult, expensive and time consuming.
Use the Keysight PV8921A Photovoltaic Array Simulators in your design laboratory or on your manufacturing line to simulate the output characteristics of a real-world photovoltaic array. The PV8921A PV array simulator is an autoranging, programmable DC power source that can quickly simulate I-V curve characteristics under different environmental conditions (temperature, irradiance, age, cell technology and more), enabling you to quickly and comprehensively test your solar inverters.
Extend the Capabilities of Your Product
Want help or have questions?