What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P5563B PCIe 6.0 Protocol Test Backplane
The Keysight P5563B PCIe 6.0 Protocol Test Backplane provides a convenient means for testing PCIe 6.0 add-in cards with a self-contained portable and powered passive backplane. The P5563B provides power required for all combination of exerciser and analyzer with device under test.
Starting from
Highlights
See the Real Performance of Your Design
The Test Platform comes with 1 test bus CEM to CEM connector. Full-featured, convenient and portable, the P5563B simplifies setup during testing of new PCIe products.
- Supports 2.5GT/s through 64 GT/s
- CEM connection with x4, x8 and x16 physical lane width support
- Supports PCIe 6.0
- CEM SI enhancements to reduce crosstalk and improve signal integrity
- Utilizes low-loss material to support reliable, 64GT/s operation
- Integrated low noise power supply with PCIe auxilary power available for high power endpoint devices
- Stable mechanical construction for reliable operation with customer DUTs
- Supports EDSFF/OCP-NIC form factors
Key Specifications
Standards
PCIe 6.0
PCIe 5.0
PCIe 4.0
PCIe 3.0
PCIe 2.0
PCIe 1.0
CXL 1.1
CXL 2.0
Max Data Rate
64 GT/s
Standards
Max Data Rate
PCIe 6.0
PCIe 5.0
PCIe 4.0
PCIe 3.0
PCIe 2.0
PCIe 1.0
CXL 1.1
CXL 2.0
64 GT/s
View More
Interested in a P5563B?
Extend the Capabilities of Your P5563B PCIe 6.0 Protocol Test Backplane
Featured Resources
Want help or have questions?