What are you looking for?
N9321C Basic Spectrum Analyzer (BSA)
Outperform expectations in your essential RF applications
Starting from
Highlights
Outperform Expectations in Your Essential RF Applications
Built to address your essential applications, the N9321C Basic Spectrum Analyzer (BSA) offers proven test efficiency, usability, and flexibility to adapt to new requirements.
- Provides fast RF spectrum analysis from 9 kHz to 4 GHz
- Comes equipped with a tracking generator and built-in VSWR bridge for transmission and reflection tests
- Identifies interfering signals from unwanted or unexpected transmissions with a powerful spectrum monitoring feature
- Supports AM / FM, ASK / FSK demodulation analysis suites for Internet of Things transmitter characterization
- Enables you to automatically implement up to 20 predefined measurements and reduce test setup time by 95% with the task planner feature
- Provides straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys
Key Specifications
See Demo on How to Test Low Power Signals
When testing low power signals, engineers are going to need reduce the noise floor by taking advantage of the attenuator, resolution bandwidth (RBW), and pre-amplifier. Small signals can be observed by reducing the noise floor.
Three Steps to Fast Pass/Fail Tests
The N9321C basic spectrum analyzer includes a window limit feature that makes simultaneous determinations on the frequency and power limits of a signal. This one-button pass / fail determination reduces instrument setup complexity and significantly improves testing efficiency.
Featured Resources
Interested in an N9321C Basic Spectrum Analyzer?
Extend The Capabilities
Want help or have questions?