Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9038B MXE EMI Test Receiver, 3 Hz to 44 GHz
Keep the EMI test queue flowing
Starting from
Highlights
The Keysight N9038B is a standards-compliant MXE EMI test receiver and diagnostic signal analyzer built on an upgradeable platform. You choose the frequency coverage you need to fully test devices with outstanding accuracy and sensitivity across required ranges.
- Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
- Keep the test queue flowing with the accuracy, repeatability and reliability you need to test with confidence
- Reduce overall scan time with time domain scanning enabled by fast FFT scans
- Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum
- Get enhanced diagnostics using spectrum and real-time analysis, strip chart, markers, span zoom, zoom span, and spectrogram
- Evaluate emissions and identify suspect signals using EMC measurements through the front panel or remotely with software
Maximize Throughput in EMI Compliance Testing
The N9038B MXE EMI test receiver is ideally suited for high-performance EMC testing and data analysis.
- Simplify setup by recalling frequently used custom instrument settings
- Accelerate data collection by viewing signal activity from multiple perspectives
- Enjoy a consistent measurement framework and the broadest set of applications
- Extend instrument longevity with easy upgrade paths
- Leverage the proven reliability of a mature hardware platform
Key Specifications
Frequency
44 GHz
DANL @1 GHz
-163 dBm
Maximum Analysis Bandwidth
160 MHz
Maximum Real Time Bandwidth
160 MHz
Phase Noise @1 GHz (10 kHz offset)
-114 dBc/Hz
Type
EMI Test Receiver
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
44 GHz
-163 dBm
160 MHz
160 MHz
-114 dBc/Hz
EMI Test Receiver
View More
Bandwidth Options:
10 MHz
25 MHz
85 MHz
160 MHz
DANL @1 GHz:
-163 dBm
Frequency:
44 GHz
Frequency Options:
3 Hz to 3.6 GHz
8.4 GHz
26.5 GHz
and 44 GHz
Max. Bandwidth:
160 MHz
Maximum Analysis Bandwidth:
160 MHz
Maximum Bandwidth:
160 MHz
Maximum Frequency:
44 GHz
Maximum Real Time Bandwidth:
160 MHz
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (10 kHz offset):
-114 dBc/Hz
Real Time Spectrum Analysis:
Yes
TOI @1 GHz (3rd Order Intercept):
+15 dBm
Type:
EMI Test Receiver
Interested in a N9038B?
Extend the Capabilities
Featured Resources
Want help or have questions?