Use for extreme temperatures ranging from -40 to +85°C without compromising measurement performance

HIGHLIGHTS

  • Bandwidth: 400 MHz
  • Attenuation ratio: 10:1
  • Input impedance (@DC): 10 Mohm//15.5 pF
  • Operating temp range: -40 to +85 deg C
  • Operating humidity range: <90% at 40 degC
  • Cable Length: 2 m
  • Max input range: 1 kV CAT II, 600V CAT III

Many environmental test engineers today are using standard-temperature probes in extreme temperature condition, which causes physical damage to the probe. Another common practice among environmental test engineers is to simply attach long wires at the end of their probes, which significantly degrades measurement performance due to excessive inductance and reduced bandwidth. Keysight addresses this issue with the N7007A single-end passive probe.

The N7007A is a 2-meter long, 10:1 passive probe with an input impedance of 10 MΩ and 400 MHz bandwidth. This probe can withstand temperatures ranging from -40 to +85 °C.

Extend the Capabilities of Your Product

Want help or have questions?