Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5763A Power Supply, 12.5 V, 120 A, 1500 W
Power Supply, 12.5 V, 120 A, 1500 W
Starting from
The single output, 1500W N5763A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.
HIGHLIGHTS
Output Ratings
- Voltage: 12.5 V
- Current: 120 A
- Power: 1500 W
The single output, 1500 W N5763A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?