HIGHLIGHTS

Application-focused specs

  • 0.03 dB insertion loss repeatability guaranteed throughout the 2 million cycle operating life ensures accuracy of your test results
  • Unmatched isolation 94 dB at 8 GHz minimizes cross talk in high density ATE systems
  • Broadband from DC to 26.5 GHz fits most communication and aerospace/defense applications

Functionality

  • Route RF and microwave signals in automated test applications
  • Flexibility to build switch matrix as desired, hence a low cost solution
  • Peace of mind in switch technology from Keysight who has a proven record for providing versatile, quality switches

Performance characteristics

  • Exceptional 0.03 dB insertion loss repeatability
  • Long life cycles - 2 million cycles guaranteed, 5 million cycles typical
  • Unmatched isolation and low SWR

Keysight M9156C is a dual Transfer PXI hybrid switch module, which integrates two Keysight L7222C coaxial transfer switches. It is a 2 slot wide size module.

M9156C operates from DC to 26.5 GHz, providing a low-cost operation switching solution for measurement and automation of Automatic Test Equipment (ATE) systems without compromise in the RF performance. It is being used in applications such as ATE, RF communications measurement and RF parametric measurements where a rugged switching module is needed for signal routing. Keysight M9156C transfer switches can be used in many different applications to increase system flexibility and simplify system design. For example, switch between two inputs and two outputs, or bypass an active device.

The M9156C provides an exceptional 0.03 dB insertion loss repeatability throughout 2 million life cycle, unmatched isolation required to maintain signal integrity, with a low SWR that minimizes measurement uncertainty.

Key Specifications

Acquire Rate
n/a
Configuration
Dual Transfer (DPDT)
ConnectCheck
Dual Transfer (DPDT)
Form Factor
PXIe
Modular
Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
Frequency Range
n/a
Acquire Rate
Configuration
ConnectCheck
Form Factor
Frequency
Frequency Range
n/a
Dual Transfer (DPDT)
Dual Transfer (DPDT)
PXIe
Modular
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
n/a
View More
Acquire Rate:
n/a
Configuration:
Dual Transfer (DPDT)
ConnectCheck:
Dual Transfer (DPDT)
Form Factor:
PXIe
Modular
Frequency:
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
Frequency Range:
n/a
Inputs/Outputs:
0 - 50 Volts
Maximum Frequency:
26.5 GHz
Module Type:
Microwave Transfer Switch
RF/Microwave
Number of Channels:
64
Platform:
PXIe
Ports:
8
Switch Configuration:
2-Wire
Switch Type:
High-Density Multiplexer
Type:
PXI Electromechnical Switch

Standard Configurations

M9156C PXI Hybrid Dual Transfer Switch

Interested in a M9156C?

Want help or have questions?