Highlights

  • Maintains link integrity during IPS redeployments and upgrades
  • Easy-to-use GUIs control all iBypass switches for more efficient management
  • IFCCM: Compatible with our centralized iBypass switch management tool

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

  • Exclusive customizable heartbeat helps quickly detect outages or failures
  • NTP, SCP, and AAA support for time setup, file transfers and secure authentication
  • Standalone architecture improves resiliency by isolating the bypass switch from other switches or network packet brokers

iBypass Copper 10/100/1000 Mbps 4th gen Bypass Switch

Problem: Combating Inline Tool Risk.

Today’s organizations are facing a triad of network concerns: the increasing volume of multiprotocol traffic at higher data rates, mounting security threats, and a strict regulatory environment. Deploying inline tools to inspect and control network traffic can help block incoming threats, but inline tools also complicate network operations—the more tools you deploy, the more potential points of failure. And in the event an inline tool becomes unavailable, it can completely bring down the network link, significantly compromising network uptime and disrupting business continuity.

Solution: Increase Network Uptime With A Reliable Bypass Platform.

Get fail-safe inline protection for all network monitoring tools with Keysight’s iBypass Copper. You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings of remote monitoring and control—all important requirements for any enterprise deployment.

With excellent GUI deploying, configuring, and operating all the bypass is streamlined and efficient. Set the time using NTP, transfer files using SCP, and control access with AAA support. Configure SNMP traps, set up synchronous or asynchronous link fault detect, and manage fail open or fail close preferences with a few clicks.

For US government customers, the iBypass Copper is certified TAA compliant.

iBypass 3 Copper

iBypass Copper switch has an easy to use GUI which makes set up and configuration easy and reduces configuration errors.

Key Specifications

100G Fiber
NO
10G Fiber
NO
1G Copper
YES
1G Fiber
NO
40G Fiber
NO
Easy to use with GUI
YES
100G Fiber
10G Fiber
1G Copper
1G Fiber
40G Fiber
Easy to use with GUI
NO
NO
YES
NO
NO
YES
View More
100G Fiber:
NO
10G Fiber:
NO
1G Copper:
YES
1G Fiber:
NO
40G Fiber:
NO
Easy to use with GUI:
YES
High Availability:
NO
Link Fault Detect:
YES
Max Number of Monitor Ports:
2
Max Number of Network Ports:
2
Max number of units in 1U:
4
Media Type:
8xSFP+/SFP Tool Ports
Media conversion on Network Ports:
NO
Modular Design:
NO
Speed:
10/100/1000 Mbps
iBypass Copper 4th Generation

Interested in an iBypass Copper 4th Generation?

Want help or have questions?