What are you looking for?
NOVUS10/1GE16DP, 16-Port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M Load Module - 944-1142
-
Novus 3-Speed 10G/1G/100M
Starting from
Novus10/1GE16DP, 16-port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M load module, 1-slot DualPHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).
Highlights
- Industry’s highest-density and only 10/1/100M Dual-PHY SFP+/10GBASE-T RJ45 solution
- 3-speed 10GE/1GE/100M ports provide low total cost of ownership and high ROI
- Feature, scale, and performance parity with existing Keysight 10GE and 1GE load modules
- Broader coverage of L4-7 protocols, including video, voice, storage, and access
- Purpose built to test high-performance, low-latency devices
Extend the Capabilities of Your Product
Want help or have questions?