What are you looking for?
83006A Microwave System Amplifier, 10 MHz to 26.5 GHz
Recover system losses and boost available power in RF and microwave ATE systems
Starting from
HIGHLIGHTS
Superior RF performance
- Gain of more than 20dB
- P1dB of more than 13dBm to 20GHz
- Noise figure of less than 13dB to 0.1GHz, 8dB to 18GHz, 13dB to 26.5GHz (typ)
Connectors Type
- Rf connectors: 3.5mm(f)
Bias Option
- +12V@450mA, -12V@50mA
- Works with 87421A 25 W Power Supply
- Works with 87422A 70 W Power Supply
The Keysight 83006A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 10 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
Interested in a 83006A?
Featured Resources for 83006A Microwave System Amplifier, 10 MHz to 26.5 GHz
Want help or have questions?