HIGHLIGHTS

General

  • maximum velocity with linear optics: 711 mm/s
  • reference frequency: 2.4 to 3.0 MHz
  • weight: 3.4 kg (7.5 lb)
  • cooling modification: vented covers with heat isolation

Laser Beam

  • diameter: 6 mm
  • minimum output power: 180 µW
  • maximum output power: 1 mW
  • beam height: 79.5 ± 1.0 mm

Input Power Requirement

  • +15 V ± 0.3 V at 3.0 A maximum
  • -15 V ± 0.3 V at 0.3 A maximum

The Keysight 5517CN05 laser head contains an automatically turned helium-neon laser, circuits to control the laser, and a reference optical receiver. The laser generates a coherent, collimated, two-frequency beam of light. This is a Class II Laser Product conforming to U.S. National Center for Devices and Radiological Health Regulations 21 CFR 1040.10 and 1040.11.

Interested in a 5517CN05?

Want help or have questions?