Highlights

General

  • Maximum velocity with linear optics: 500 mm/s
  • Reference frequency: 1.9 to 2.4 MHz ;Option H10: 2.2 to 2.4 MHz
  • Weight: 3.4 kg (7.5 lb)
  • Warm-up time: 90 minutes

Laser beam

  • Diameter: 6 mm
  • Minimum output power: 120 µW
  • Maximum output power: 1 mW
  • Beam height: 79.5 ± 1.0 mm

Input power requirement

  • +15 V ± 0.3 V at 3.0 A maximum
  • -15 V ± 0.3 V at 0.3 A maximum

Primary uses for the Keysight 5517B include VME- and PC-based laser interferometer systems where the velocity of motion is slower, such as machine tool applications. Please contact Keysight for custom requirements.

Key Specifications

Applications
VME
PC
Keysight 5572A system
Beam height (mm)
79.5
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
538
Reference frequency (MHz)
1.9 to 2.4
Reference frequency
1.9 至 2.4 MHz
Velocity
500 mm/s
Applications
Beam height (mm)
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
Reference frequency (MHz)
Reference frequency
Velocity
VME
PC
Keysight 5572A system
79.5
538
1.9 to 2.4
1.9 至 2.4 MHz
500 mm/s
View More
Applications:
VME
PC
Keysight 5572A system
Beam height (mm):
79.5
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used:
538
Reference frequency (MHz):
1.9 to 2.4
Reference frequency:
1.9 至 2.4 MHz
Velocity:
500 mm/s
Warm-up time* if fan is connect to vent body (min):
90
 5517B Laser Head

Interested in a 5517B?

Want help or have questions?