What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight i3070 Control XTPB card firmware update
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2024-11-27 | v24080808_2 | Fixing “R867 Could not measure voltage to attempt discharge on board at line xxx” error during “unpowered” command |
Release Date | Version |
---|---|
2024-11-27 | v24080808_2 |
Version Description |
---|
Fixing “R867 Could not measure voltage to attempt discharge on board at line xxx” error during “unpowered” command |
How to Download
- Click the Download button
How to Install
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 10 (64-bits)
- Windows 11
Prerequisites
- Information Not Available
Supported Instruments
- i3070 In-Circuit Test System E9905E/E9905EL/E9903E/E9902E/E9901E/E9901EL/E9988EL/E9988E/E9986E/E9905G/E9903G/ E9902G/E9988GL
How to Download
- Click the Download button
How to Install
- Download the following firmware update files from Keysight.com
XTPB_SoC_HPS_Mux.img
- Copy the file to “C:\I3070_ICT\lib” folder in the i3070 system controller after renaming the original file there.
- Launch DGN.
- Select Configuration > Programmable Card Config.
- Any available firmware updates will be highlighted.
- Select "Update All" to begin the update.
- Whenever the User Account Control dialog box appears, select “Yes” to allow the system to proceed.
- When installation is completed, reboot the testhead.
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 10 (64-bits)
Prerequisites
- Information Not Available
Supported Instruments
- InCircuit Test Seires 6 Systems: E9901G, E9902G, E9903G, E9905G
This revision will fix the following 2 issues:
- Hanging during T2828 DGN for UnMux Systems.
- Intermittent failure for some specific shorts test.
How to Download
- Click the Download button
- Save file to a folder in C: drive.
How to Install
- Unzip the downloaded file, there will be 2 files:
XTPB_SoC_HPS_Mux.img or XTPB_SoC_HPS_UnMux.img (depending on system type) - Copy one of the .img file, based on the sytem type, to C:\I3070_ICT\lib folder of the system controller after renaming the original file there.
- Launch DGN.
- Select Configuration > Programmable Card Config.
- Any available firmware updates will be highlighted as shown below:
- Select Update All to begin the update.
- Whenever the User Account Control dialog box appears, select “Yes” to allow the system to proceed.
- When installation is completed, the testhead is automatically rebooted.
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 10 (64-bits)
Prerequisites
- Information Not Available
Supported Instruments
- InCircuit Test Seires 6 Systems: E9901G, E9902G, E9903G, E9905G
This Control XTPB card firmware fixed the following issues:
- Digital test failure when the vector cycles are very slow.
- Analog unpowered tests (“ed” and “en” option) are slower than XTPA.
How to Download
- Click the Download button
- Save file to a folder in C: drive of PC
How to Install
- Unzip and choose “XTPB_SoC_HPS_Mux.img” or “XTPB_SoC_HPS_UnMux.img” file, depending on system type.
- Copy the file to C:\I3070_ICT\lib folder in the i3070 system controller after backing up the original file there.
- Boot the 3070 testhead and launch DGN.
- Select Configuration -> Programmable Card Config.
- Any available firmware updates will be highlighted.
- Select “Update All” to begin the update. Whenever the User Account Control dialog box appears, select “Yes” to allow the system to proceed.
- When installation is completed, the testhead will automatically reboot.
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 10 (64-bits)
Prerequisites
- Information Not Available
Supported Instruments
- In Circuit Test: E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL
SHOW MORE