The Data Logger software is application software that is targeted to extend the capabilities of the U1731A/U1732A/U1731B/U1732B Dual Display Handheld LCR Meter in data logging. The software provides a simple graphical user interface (GUI) that allows you to perform basic controls and measurements through the PC.

For instrument set up and operation, please refer to the Keysight U1731A/U1732A Dual Display Handheld LCR Meter User's and Service Guide, U1731- 90035 or Keysight U1731B/ U1732B Dual Display Handheld LCR Meter User's and Service Guide, U1731- 90059.

Pre-requisites:

Hardware Requirements
Processor
1 GHz 32-bit(x86) Pentium® or higher
Operating system Microsoft® Windows® 2000/XP Service Pack 3, Windows 7 (32-bit) (64-bit : 32-bit application running on WOW64 (Windows-on-Windows 64-bit) emulator) supportability
Hard disk space 1GB or higher recommended
RAM 512 MB or higher recommended

Prior to installing the GUI Data Logger software, the PC system needs to meet the following minimum requirements.

Users are required to download the following pre-requisites software to support this data logger software.

Software Requirements

Keysight IO Libraries Suite 15.0 and above

Keysight VEE Pro 9.2 Run Time

PL-2303 XP/Vista/Win7 Driver

Microsoft® .NET Framework 3.5

Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.
Pentium is a U.S. registered trademark of Intel Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-02-01 1.4 Data logging installer and software for U1731A/B and U1732A/B handheld LCR Meters. The installer is needed to install or upgrade the GUI Datalogger Software. Click the .exe file if you have not downloaded the installer from the product CD-ROM.
Release Date Version
2011-02-01 1.4
Version Description
Data logging installer and software for U1731A/B and U1732A/B handheld LCR Meters. The installer is needed to install or upgrade the GUI Datalogger Software. Click the .exe file if you have not downloaded the installer from the product CD-ROM.

How to Download

  • See Above

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3
  • Windows 2000

Prerequisites

  • See Above

Supported Instruments

  • U1731A U1732A U1731B U1732B
No previous versions available
SHOW MORE