Software Release Date: October 2009
AOI System Requirements: SJ50 Series 2, SJ50 Series 3 and sj5000
Operating System: Windows® XP Professional
AOI Software Requirements: 4.12.05.01

In our efforts to continually improve your experience, we are releasing the 4.12.05.02 software update. The Medalist AOI 4.12.05.02 software update contains a series of changes to the AOI software which improve the performance and stability of your system.

Please note, this is a not a complete software installation. Your AOI system must already have the 4.12.05.01 software installed prior to installing this patch.

Kindly refer to the Release Note for bug fixes and installation procedure.

Download Instructions:

In order to download release 4.12.05.02 from this website you must have a valid login account (registration can take short time to activate). Inside the Keysight Medalist SJ 4.12.05.02 Release Notes document are instructions on how to download the software.

Windows is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-09-30 4.12.05.02 The SJ 4.12.05.02 software patch contains changes to the SJ software which add several new features and corrects several issues for test development and test execution. Install this patch on your AOI system running on Windows XP operating system
Release Date Version
2009-09-30 4.12.05.02
Version Description
The SJ 4.12.05.02 software patch contains changes to the SJ software which add several new features and corrects several issues for test development and test execution. Install this patch on your AOI system running on Windows XP operating system

How to Download

  • See Above

How to Install

  • See Documentation

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • See Documentation
No previous versions available
SHOW MORE