Highlights

Optimize Manufacturing Test with Faster Throughput

The cost-effective EXG X-Series signal generators address critical speed and uptime needs for manufacturing test. With analog and vector models, the EXG provides the signals you will need for basic parametric testing of components and functional verification of receivers.

  • Choose either an analog or vector model for basic parametric testing of components, functional verification of receivers, and virtually anything in between
  • Characterize broadband microwave components such as filters and amplifiers with the best combination of output power, low harmonics, and full step attenuation
  • Maximize test margins on the production line with leading Adjacent Channel Power Ratio (ACPR)
  • Shrink your test stand with two rack-unit height and integrated multi-function generator and a USB power sensor interface

Key Specifications

Frequency

9 kHz to 40 GHz

Phase Noise @ 1 GHz (20 kHz offset)

-122 dBc/Hz

IQ Modulation BW (Internal/External)

Up to 200 MHz

Modulation Types Available

AM, FM, PM, Pulse

Want to see more specifications?

Find the Model That's Right for You

PathWave Signal Generation Software

PathWave Signal Generation software is a flexible suite of signal creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals – validated by Keysight – enhance the characterization and verification of your devices.

  • Create performance-optimized reference signals
  • Validate component, transmitter, and receiver testing
  • Ensure designs meet latest standards
  • Speed signal creation and reduce simulation time
Pathwave signal generation software
Eliminate uncertainties from your test results with a reliable signal source

Eliminate Uncertainties From Your Test Results With a Reliable Signal Source

In the race to get to market faster, you need test results you can trust. Selecting the right, reliable instrument for the job can make a difference.

A Keysight test expert describes the fundamentals of signal generators in the white paper, below. It will help you make an informed choice when selecting your next source.

Featured Resources

White Papers 2024.09.05

The Essential Signal Generator Guide Building a solid foundation in RF — Part 2

The Essential Signal Generator Guide Building a solid foundation in RF — Part 2

Navigating the numerous specifications and features of signal generators can be challenging. This white paper series helps by explaining various modulation schemes, the importance of spectral purity, and the impact of distortion. Additionally, it explores how application software can enhance productivity. Signal generators are essential for meeting customer requirements for robust and reliable high-speed wireless connections, which are crucial for business success. To address market demands, selecting the right signal generator is vital. Complex modulation schemes, necessary for increasing spectral efficiency and achieving higher data rates, rely on accurate and stable signal generators. Signal generators can be either digital (vector) or analog. Vector signal generators produce complex, digitally modulated signals, while analog signal generators produce continuous wave signals with basic modulation. The choice depends on the specific application and testing requirements. Generating an RF signal requires a metrology-grade signal generator with excellent distortion and spurious characteristics to ensure high spectral purity. The frequency accuracy of a signal generator depends on the stability of the reference oscillator and the time since the last calibration. Overall, signal generators are indispensable for evaluating applications that rely on radio frequencies, such as GNSS, 5G, avionics, and radar, ensuring reliable and efficient performance.

2024.09.05

View All Resources

View All Resources

Want help or have questions?