Highlights

Automotive Ethernet Conformance Test

AE6900T is now AE6000T the functionality is the same, with just a different top level model number.
The Keysight AE6000T Automotive Ethernet conformance application software for the Keysight Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your automotive technology designs.

Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. The automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.

Unlike CAN, LIN, the automotive Ethernet standard demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The automotive Ethernet test solution AE6000T offers hardware and accessories to make sure you have all of the components you need to get up and running quickly. 

Several key standards are governing the automotive Ethernet platform. Keysight offers an intuitive test platform that enables you to validate these standards using different data rates and standards. Accessing your device under test (DUT) is simple when using the Keysight automotive Ethernet fixture board and available adapter boards to Molex Mini-50, MATEnet, or HMTD.

Standards supported

  • IEEE 802.3cg (10BASE-T1S), IEEE 802.3bw (100BASE-T1), IEEE 802.3bp (1000BASE-T1), and IEEE 802.3ch (2.5/5/10GBASE-T1)
  • IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) protocol trigger and decode
  • MDI mode conversation and common-mode emission tests

Key features

  • Use the setup wizard to set up your configuration and test.
  • Make accurate and repeatable results using Keysight instrumentation.
  • Get automated, comprehensive reporting by using the HTML format with margin analysis.
  • Perform automotive Ethernet fixtures and adapter boards for flexible testing.

Ordering information

  • Requires multiple instruments and accessories.
  • Software licenses are available for node-locked, transportable, USB, or floating.
  • Purchase software licenses for a 6, 12, 24, or 36-month support.
  • Configuration information available in the datasheet.
Keysight offers automotive ethernet transmit, receive and link segment design and test solutions.

Keysight and UNH Collaborate to Advance Automotive Ethernet

You must have unfailing trust in both your test plans and your test equipment to ensure your automotive Ethernet products meet specifications with accuracy and reliability. The University of New Hampshire InterOperability Laboratory (UNH-IOL) is industry-recognized worldwide for automotive Ethernet compliance testing.

For this reason, Keysight Technologies and UNH-IOL have partnered to co-author these virtual online learning events for you.   

 

Featured Resources for AE6000T Automotive Ethernet Tx Compliance Solution

View All Resources

View All Resources

Want help or have questions?