W6021E PathWave MBP Advanced HSPICE Link
A new and exclusive link to PrimeSim HSPICE on the Linux platform
Starting from
Includes the fast link to PrimeSim HSPICE simulator (Linux only)
Highlights
The W6021E PathWave MBP Advanced HSPICE Simulator Link includes:
- A new and exclusive link to PrimeSim HSPICE on the Linux platform.
- Faster simulation speed and easier configure.
PathWave Model Builder’s Advanced Link to PrimeSim HSPICE enables a new and exclusive HSPICE link method. The new HSPICE link offers a much faster simulation speed and easier configuration. It enables users to extract parameters with the latest supported model versions and the Verilog-A model in MBP.
Extend the Capabilities of Your Product
Want help or have questions?